(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Plug 10-KQP, One-Touch Fitting (Part Numbers)

Plug 10-KQP, One-Touch Fitting

One-touch fitting that enables one-touch insertion and removal.
[Features]
· One-touch insertion and removal.
· Can be used in vacuum to -100 kPa.
· Fluid: Water, air.
[Applications]
· Use to plug unused one-touch fittings.

(i)Caution

  • *See the catalog for detailed specs and materials.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

One-Touch Plug Fitting

Plug 10-KQP: related images

Plug (10-KQP) external appearance

Plug 10-KQP: related images

Plug (10-KQP) dimensional drawing

 

(Unit: mm)

 

Applicable pipe fitting size
ød
ModeløDLAWeight
g
ø3.210-KQP-23531.518.21
ø410-KQP-0463218.71
ø610-KQP-0683521.71
ø810-KQP-08103924.82
ø1010-KQP-10124327.43.5
ø1210-KQP-121445.528.55
ø1610-KQP-1620.94726.48
Part Number
10-KQP-16
10-KQP-23
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Fitting Size (mm)
5 Piece(s) Quote 16
1 Piece(s) Quote 3.2

Loading...

  1. 1

Basic Information

Types Pipe/Plug Fitting Type Other shapes Applicable Fluid Water / Air
Body Material PBT Application Clean circumstance Thread Material C3604 (Electroless nickel plating)
Other Shapes Plug Connector Operating Temperature(°C) -5::60 Release button color White

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)