(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Booster Regulator VBA Series (Part Numbers)

Booster Regulator VBA Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Booster Regulator VBA Series
  • Booster Regulator VBA Series

The Booster Regulator VBA Series features air-only operation, so no electricity is needed. Furthermore, it is also easy-to-install and also generates only low amounts of heat.
[Features]
· Floating piston structure.
· Metal noise reduced by the implementation of a damper on the impact part of the switching valve.
· The high noise-reduction silencer reduces exhaust noise.
· Features a built-in mesh filter at the IN port, preventing operation failure due to contamination by foreign matter.
· The air-feeding tube is integrated with the main tube, mitigating condensation caused by cooling during exhaust expansion.
· Standard fittings can be used, enabling remote pressure monitoring, etc.

(i)Caution

  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative.

PDF

Part Number

Configured Part Number is shown.

VBA20A-03N

Booster Regulator VBA Series Details

Booster Regulator VBA Series: product images

Booster Regulator VBA Series: product images

Booster Regulator VBA Series Specifications

Model Number Notation

Model number notation: images

Model number notation: images

Thread Type / Option Combinations Table

Body sizeScrew TypeOptionSemi-standard specifications
No symbolGNSGNGSLNLSGLNGLSNo symbol-Z
10A
11A
No symbol-
F-
N----
T----
20A
22A
No symbol--
F-
N
T
40A
42A
43A
No symbol--
F-
N
T

Specifications Table

ModelVBA10A-02VBA20A-03VBA40A-04VBA22A-03VBA42A-04VBA43A-04VBA11A-02
Applicable fluidsCompressed air
Pressure increase ratio2 times2 to 4 times Note 4)
Pressure adjustment mechanismHandle-operated type
with relief function Note 2)
Air-operated typeHandle-operated type
with relief function Note 2)
Maximum flow rate Note 3) L/min (ANR)2301,0001,9001,0001,9001,60070
Set pressure range: MPa0.2 to 2.00.2 to 1.00.2 to 1.00.2 to 1.60.2 to 2.0
Supply pressure range - MPa0.1 to 1.0
Proof pressure - MPa31.52.43
Connection port size
(IN, OUT, EXH 3 locations) - Rc
1/43/81/23/81/21/4
Pressure gauge connection port size
(IN, OUT 2 locations) - Rc
1/8
Tank connection port (with plug) Note 5)1/43/81/23/81/21/4
Ambient and working fluid temperature °C2 to 50 (no freezing)
Installation orientationHorizontal
LubricationGrease (non-lube)
Weight - kg0.843.98.63.98.68.60.89

Note 2) If the OUT pressure is higher than the set pressure for the handle, excess pressure will be exhausted from the back of the handle.
Note 3) Flow rate at IN = OUT = 0.5 MPa. The pressure varies according to the operating conditions.
Note 4) Configure the pressure so that it is at least double the pressure increase ratio.
Note 5) The tank connection port cannot be used for purposes other than connection with VBAT.

Structural Drawings and Replacement Parts

VBA10A structural diagrams

VBA10A structural diagrams

VBA11A structural diagrams

VBA11A structural diagrams

VBA20A/22A/40A/42A/43A structural diagrams

VBA20A/22A/40A/42A/43A structural diagrams

Replacement Parts / Kit of Replacement Parts

Order using the corresponding model numbers below.

ModelVBA10AVBA20AVBA40AVBA22AVBA42AVBA43AVBA11A
Order numberKT-VBA10A-1KT-VBA20A-1KT-VBA40A-1KT-VBA22A-1KT-VBA42A-1KT-VBA43A-1KT-VBA11A-20

The kit is comprised of items (1) through (7) and a grease pack set.

NumberPart nameModel
VBA10AVBA20AVBA40AVBA22AVBA42AVBA43AVBA11A
Quantity
1Piston seal22 large, 1 small21 each, large and small
2Governor assembly1
3Check valve42
4Gasket2
5Rod seal1
6Mounting screw-812812-
7Cover C assembly-1
-Grease pack12121
  • *The grease pack has 10 g of grease.
  • *Refer to the maintenance procedures when carrying out maintenance.
Part Number
VBA20A-03N
Part NumberMinimum order quantityVolume DiscountDays to ShipType Type Size Thread type Connection port size Option Specifications Body size Type Operation type Compatible Screw Type
1 Piece(s) Quote Pressure Boosting ValveHandle-operated typePressure increase ratio 2 timesRc3/8SilencerStandard product-StandardHandle-operated type-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part VBA20A-03N in the Booster Regulator VBA Series series.

Products like this...

Part Number
10-AFF75B-14B-J
10-AFF8C-03B-J
10-AME150C-02
VBA20A-03S
VBA20A-F03
VBA20A-F03GN
Part NumberMinimum order quantityVolume DiscountDays to ShipType Type Size Thread type Connection port size Option Specifications Body size Type Operation type Compatible Screw Type
1 Piece(s) 15 Day(s) Pressure Boosting Valve-Pressure increase ratio 2 timesNPT3/8NoneStandard product-StandardHandle-operated type-
1 Piece(s) 20 Day(s) Pressure Boosting Valve-Pressure increase ratio 2 timesRc3/8SilencerStandard product-StandardAir Operated Type-
1 Piece(s) 31 Day(s) Pressure Boosting Valve-Pressure increase ratio 2 timesRc3/8High Muffling SilencerStandard product-Copper and Fluorine Unavailable SpecificationsHandle-operated type-
1 Piece(s) 31 Day(s) Pressure Boosting Valve-Pressure increase ratio 2 timesRc3/8High Muffling SilencerStandard product-StandardHandle-operated type-
1 Piece(s) 20 Day(s) Pressure Boosting Valve-Pressure increase ratio 2 timesG3/8NoneStandard product-StandardHandle-operated type-
1 Piece(s) 20 Day(s) Pressure Boosting ValveHandle-operated typePressure increase ratio 2 timesG3/8Pressure gauge, silencerStandard product-StandardHandle-operated type-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)