(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
The Booster Regulator VBA Series features air-only operation, so no electricity is needed. Furthermore, it is also easy-to-install and also generates only low amounts of heat.
[Features]
· Floating piston structure.
· Metal noise reduced by the implementation of a damper on the impact part of the switching valve.
· The high noise-reduction silencer reduces exhaust noise.
· Features a built-in mesh filter at the IN port, preventing operation failure due to contamination by foreign matter.
· The air-feeding tube is integrated with the main tube, mitigating condensation caused by cooling during exhaust expansion.
· Standard fittings can be used, enabling remote pressure monitoring, etc.
Part Number
Configured Part Number is shown.
VBA10A-02G
Booster Regulator VBA Series: product images
Model number notation: images
Body size | Screw Type | Option | Semi-standard specifications | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
No symbol | G | N | S | GN | GS | LN | LS | GLN | GLS | No symbol | -Z | ||
10A 11A | No symbol | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | - |
F | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | - | |
N | ● | ● | ● | - | ● | - | ● | - | ● | - | ● | ● | |
T | ● | ● | ● | - | ● | - | ● | - | ● | - | ● | ● | |
20A 22A | No symbol | ● | ● | ● | ● | ● | ● | - | ● | - | |||
F | ● | ● | ● | ● | ● | ● | ● | - | |||||
N | ● | ● | ● | ● | ● | ● | ● | ● | |||||
T | ● | ● | ● | ● | ● | ● | ● | ● | |||||
40A 42A 43A | No symbol | ● | ● | ● | ● | ● | ● | - | ● | - | |||
F | ● | ● | ● | ● | ● | ● | ● | - | |||||
N | ● | ● | ● | ● | ● | ● | ● | ● | |||||
T | ● | ● | ● | ● | ● | ● | ● | ● |
Model | VBA10A-02 | VBA20A-03 | VBA40A-04 | VBA22A-03 | VBA42A-04 | VBA43A-04 | VBA11A-02 |
---|---|---|---|---|---|---|---|
Applicable fluids | Compressed air | ||||||
Pressure increase ratio | 2 times | 2 to 4 times Note 4) | |||||
Pressure adjustment mechanism | Handle-operated type with relief function Note 2) | Air-operated type | Handle-operated type with relief function Note 2) | ||||
Maximum flow rate Note 3) L/min (ANR) | 230 | 1,000 | 1,900 | 1,000 | 1,900 | 1,600 | 70 |
Set pressure range: MPa | 0.2 to 2.0 | 0.2 to 1.0 | 0.2 to 1.0 | 0.2 to 1.6 | 0.2 to 2.0 | ||
Supply pressure range - MPa | 0.1 to 1.0 | ||||||
Proof pressure - MPa | 3 | 1.5 | 2.4 | 3 | |||
Connection port size (IN, OUT, EXH 3 locations) - Rc | 1/4 | 3/8 | 1/2 | 3/8 | 1/2 | 1/4 | |
Pressure gauge connection port size (IN, OUT 2 locations) - Rc | 1/8 | ||||||
Tank connection port (with plug) Note 5) | 1/4 | 3/8 | 1/2 | 3/8 | 1/2 | 1/4 | |
Ambient and working fluid temperature °C | 2 to 50 (no freezing) | ||||||
Installation orientation | Horizontal | ||||||
Lubrication | Grease (non-lube) | ||||||
Weight - kg | 0.84 | 3.9 | 8.6 | 3.9 | 8.6 | 8.6 | 0.89 |
Note 2) If the OUT pressure is higher than the set pressure for the handle, excess pressure will be exhausted from the back of the handle.
Note 3) Flow rate at IN = OUT = 0.5 MPa. The pressure varies according to the operating conditions.
Note 4) Configure the pressure so that it is at least double the pressure increase ratio.
Note 5) The tank connection port cannot be used for purposes other than connection with VBAT.
VBA10A structural diagrams
VBA11A structural diagrams
VBA20A/22A/40A/42A/43A structural diagrams
Order using the corresponding model numbers below.
Model | VBA10A | VBA20A | VBA40A | VBA22A | VBA42A | VBA43A | VBA11A |
---|---|---|---|---|---|---|---|
Order number | KT-VBA10A-1 | KT-VBA20A-1 | KT-VBA40A-1 | KT-VBA22A-1 | KT-VBA42A-1 | KT-VBA43A-1 | KT-VBA11A-20 |
The kit is comprised of items (1) through (7) and a grease pack set.
Number | Part name | Model | ||||||
---|---|---|---|---|---|---|---|---|
VBA10A | VBA20A | VBA40A | VBA22A | VBA42A | VBA43A | VBA11A | ||
Quantity | ||||||||
1 | Piston seal | 2 | 2 large, 1 small | 2 | 1 each, large and small | |||
2 | Governor assembly | 1 | ||||||
3 | Check valve | 4 | 2 | |||||
4 | Gasket | 2 | ||||||
5 | Rod seal | 1 | ||||||
6 | Mounting screw | - | 8 | 12 | 8 | 12 | - | |
7 | Cover C assembly | - | 1 | |||||
- | Grease pack | 1 | 2 | 1 | 2 | 1 |
Part Number |
---|
VBA10A-02G |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Type | Type | Size | Thread type | Connection port size | Option | Specifications | Body size | Type | Operation type | Compatible Screw Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | Pressure Boosting Valve | Handle-operated type | Pressure increase ratio 2 times | Rc | 1/4 | Pressure gauge | Standard product | - | Standard | Handle-operated type | - |
Loading...
Please check the type/dimensions/specifications of the part VBA10A-02G in the Booster Regulator VBA Series series.
Part Number |
---|
10-AFF75B-14B-J |
10-AFF8C-03B-J |
10-AME150C-02 |
VBA10A-02GLN |
VBA10A-02GLS |
VBA10A-02GN |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Type | Type | Size | Thread type | Connection port size | Option | Specifications | Body size | Type | Operation type | Compatible Screw Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 15 Day(s) | Pressure Boosting Valve | - | Pressure increase ratio 2 times | NPT | 3/8 | None | Standard product | - | Standard | Handle-operated type | - | ||
1 Piece(s) | 20 Day(s) | Pressure Boosting Valve | - | Pressure increase ratio 2 times | Rc | 3/8 | Silencer | Standard product | - | Standard | Air Operated Type | - | ||
1 Piece(s) | 31 Day(s) | Pressure Boosting Valve | - | Pressure increase ratio 2 times | Rc | 3/8 | High Muffling Silencer | Standard product | - | Copper and Fluorine Unavailable Specifications | Handle-operated type | - | ||
1 Piece(s) | Quote | Pressure Boosting Valve | Handle-operated type | Pressure increase ratio 2 times | Rc | 1/4 | Pressure gauge, elbow silencer | Standard product | - | Standard | Handle-operated type | - | ||
1 Piece(s) | Quote | Pressure Boosting Valve | Handle-operated type | Pressure increase ratio 2 times | Rc | 1/4 | Pressure gauge, elbow silencer, high-noise reduction silencer | Standard product | - | Standard | Handle-operated type | - | ||
1 Piece(s) | Same day | Pressure Boosting Valve | Handle-operated type | Pressure increase ratio 2 times | Rc | 1/4 | Pressure gauge, silencer | Standard product | - | Standard | Handle-operated type | - |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy