(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

TRUSCO, PTFE Stop Plug R3/8 (Part Numbers)

TRUSCO, PTFE Stop Plug R3/8

[Features]
・ It has excellent properties such as heat resistance, chemical resistance, non-adhesiveness, low friction characteristics, high electrical insulation, and nonflammability.
・ A plug that closes the female tapered thread section of machines, measuring devices, and fluoropolymer products.
[Applications]
・ Tapered thread structure connection fitting
[Product Specifications]
・ Thread Dimension: R3/8
・ Screw size: R3/8
・ JAN Code: 4989999439731
・ Trusco Code: 855-4943
・ Weight: 13.2 g
[Material/Finish]
· Fluoropolymer (PTFE)

Part Number

Configured Part Number is shown.

TPSPL-3

Part Number
TPSPL-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part TPSPL-3 in the TRUSCO, PTFE Stop Plug R3/8 series.

Tech Support