(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rotary Actuated Air Gripper, 3-Finger Type, MHR3/MDHR3 Series (Part Numbers)

Rotary Actuated Air Gripper, 3-Finger Type, MHR3/MDHR3 Series

A hand chuck featuring high rigidity and a high degree of mounting direction flexibility.
[Features]
· High repeatability: ±0.01 mm.
· Utilizes a parallel opening and closing mechanism with cross roller guide for a smooth action free from play, ensuring high precision and a long service life.
· Use of rotary actuators for part of the actuator makes it possible to have a more compact design.
· High degree of mounting direction flexibility.
· The D-M9 solid state auto switch with indicator light can be mounted for easy working-position detecting.
· High rigidity type.
· Connection ports on 2 sides.
· Supports both inner- and outer-diameter gripping.

(i)Caution

  • See the catalog for specification details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

MDHR3-10R-M9PVSAPC

MHR3/MDHR3 Series 3-Finger Type Rotary Actuated Air Gripper features

Nominal1015
ActionDouble acting
Gripping force (effective value) N at 0.5 MPa*1Outer-diameter gripping force713
Inner-diameter gripping force6.512
Opening/closing stroke (diameter)Finger closing width (mm)1619
Finger opening width (mm)2227
Stroke (mm)68
Weight g*2120 (125)225 (230)
Connection portM3 × 0.5
Repeatability±0.01 mm
FluidAir
Operating pressure0.2 to 0.6 MPa0.15 to 0.6 MPa
Ambient and fluid temperature0 to 60°C
Maximum operating frequency180 c.p.m
LubricationNon-lube*3
  1. *1For the gripping force at each gripping point, refer to the data in "Effective Gripping Force" in the manufacturer's catalog.
    The effective gripping force is the value at the middle position of the opening/closing stroke.
  2. *2Values in parentheses () show the MDHR weight. However, it does not include auto switch weight.
  3. *3Use this product with no lubrication. Using lubrication could cause sticking or slipping.
  • *When the finger opening/closing speed is set as the total stroke of 0.2 seconds or more, it may cause the product to stick or completely stop its movement.

Structure drawing

MHR3, MDHR3 structure drawing

MHR3, MDHR3 structure drawing

MDHR3 structure drawing (01)

MDHR3 structure drawing (01)

MDHR3 structure drawing (02)

MDHR3 structure drawing (02)

Component parts

No.DescriptionMaterialNote
1BodyAluminum alloyHard anodizing
2Adapter bodyAluminum alloyHard anodizing
3Guide holderStainless steel-
4CamCold rolled steel plateNitrided
5Finger assemblyStainless steelHeat treated
6GuideStainless steelHeat treated
7PinCarbon steelHeat treated
Electroless nickel plating
8Pin rollerStainless steelNitrided
9Vane shaftStainless steel, NBR-
10Joint boltChrome molybdenum steelZinc chromated
11StopperResin-
No.DescriptionMaterialNote
12Back-up ringStainless steel plate-
13Hex socket head cap screwStainless steel-
14BearingHigh carbon chrome bearing steel-
15Cylindrical rollerStainless steel-
16Magnet--
17Magnet holderAluminum alloyHard anodizing
18RollerStainless steel-
19CoverAluminum alloyHard anodizing
20"O-ringNBR-
21Stopper sealNBR-

Replacement Parts

Part nameM□HR3-10□M□HR3-15□Main parts
CoverP3313128P3313228(19)

External dimensional drawing

Nominal Size 10

 

(Unit: mm)

 

Dimensions: without auto switch MHR3-10R

Dimensions: without auto switch MHR3-10R

 

(Unit: mm)

 

With auto switch (built-in magnet): MDHR3-10R

With auto switch (built-in magnet): MDHR3-10R

 

(Unit: mm)

 

MDHR3-10E port location

MDHR3-10E port location

Dimensional Differences between MHR and MDHR

Model: MHR3-10R: A = 5 mm, MDHR3-10R: A = 4.7 mm

Model: MHR3-10R: A = 5 mm, MDHR3-10R: A = 4.7 mm

  • *Note that the dimensions in the figure on the left are different for the MHR series and the MDHR series. In addition, the body shapes are different depending on the auto switch mounting groove.
  • *For other specifications and dimensions, refer to the manufacturer's catalog.
Part Number
MDHR3-10R-M9PVSAPC
Part NumberMinimum order quantityVolume DiscountDays to ShipDimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Auto switch Number of switches Lead wire length Made to order specifications Connector type for gripper opening/closing Connection port location Nominal
1 Piece(s) Quote --6.570.2~0.610M9PV2 pcs.0.5 mNoneM8 3-pinDirection from body side face-

Loading...

  1. 1

Basic Information

Type Main body Gripping Methods Pinch, Chuck Type / Open, Chuck Type Number of Fingers 3 pcs.
Main Body Shape Cylindrical Shape Operation Method Double Acting Type Environment, Applications Standard
Additional Functions With Linear Guide / Bearing Support Stroke Adjustment Mechanism Not Provided

Please check the type/dimensions/specifications of the part MDHR3-10R-M9PVSAPC in the Rotary Actuated Air Gripper, 3-Finger Type, MHR3/MDHR3 Series series.

Products like this...

Part Number
MDHR3-10E-M9BVL
MDHR3-10E-M9BVS
MDHR3-10E-M9BWL
MDHR3-10R-M9PW
MDHR3-15E-M9B
MDHR3-15E-M9BL
Part NumberMinimum order quantityVolume DiscountDays to ShipDimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Auto switch Number of switches Lead wire length Made to order specifications Connector type for gripper opening/closing Connection port location Nominal
1 Piece(s) Quote --6.570.2~0.610M9BV2 pcs.3 mNoneNoneAxial side-
1 Piece(s) Quote --6.570.2~0.610M9BV1 pc.0.5 mNoneNoneAxial side-
1 Piece(s) Quote --6.570.2~0.610M9BW2 pcs.3 mNoneNoneAxial side-
1 Piece(s) Quote --6.570.2~0.610M9PW2 pcs.0.5 mNoneNoneDirection from body side face-
1 Piece(s) Quote --12130.15~0.615M9B2 pcs.0.5 mNoneNoneAxial side-
1 Piece(s) Quote --12130.15~0.615M9B2 pcs.3 mNoneNoneAxial side-

Tech Support