(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
The new cylindrical body allows small auto switches to be mounted on 4 surfaces.
[Features]
· The toggle mechanism ensures a strong and stable gripping force.
· Holds workpiece even when the air is shut-off (safety measure).
Part Number
Configured Part Number is shown.
MHT2-32DZ-A93L-X63
MHT2 Series JIS symbol (double acting, external gripping)
Model | MHT2-32DZ | MHT2-40DZ | MHT2-50DZ | MHT2-63DZ |
---|---|---|---|---|
Bore size (mm) | 32 | 40 | 50 | 63 |
Operating method | Double acting type | |||
Applicable fluids | Air | |||
Operating pressure | 0.1 to 0.6 MPa | |||
Ambient temperature and working fluid temperature | 5 to 60°C | |||
Lubrication | Non-lube | |||
Finger opening angle (both sides) | -3° to +28 ° | -3° to 27 ° | -2° to 23 ° | -2° to 23 ° |
Weight (g) | 790 | 1,070 | 1,890 | 2,720 |
Gripping moment (effective value) N· mNote) | 12.4 | 36.0 | 63.0 | 106 |
Note) Value at pressure of 0.5 MPa
(Unit: mm)
MHT2-32DZ dimensional drawing
(Unit: mm)
MHT2-40DZ dimensional drawing
L: Gripping point length dimensional drawing
Finger thrust: F diagram
The effective gripping force shown in the graphs below is expressed as F, which is the thrust of one finger when both fingers and attachments are in full contact with the workpiece as shown in the figure above.
MHT2-32DZ effective gripping force graph
When L = 100 mm
MHT2-40DZ effective gripping force graph
When L = 120 mm
MHT2-50DZ effective gripping force graph
When L = 150 mm
MHT2-63DZ effective gripping force graph
When L = 180 mm
MHT2 Series structure drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Side plate | Aluminum Alloy | Hard anodizing |
2 | Finger | Carbon steel | Black zinc chromate |
3 | Lever | Carbon steel | Black zinc chromate |
4 | Joint | Carbon steel | Black zinc chromate |
5 | Shaft | Stainless steel | - |
6 | Joint pin | Stainless steel | - |
7 | Cylinder plate | Soft steel | Black zinc chromate |
8 | Lever pin | Stainless steel | - |
9 | Shaft | - | Steel lined oil-impregnated acetal resin bearing |
10 | Shaft | - | Steel lined oil-impregnated acetal resin bearing |
11 | Cylinder | - | Compact cylinder |
Part Number |
---|
MHT2-32DZ-A93L-X63 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Type | Finger Opening Angle A1 (deg) | Finger Closing Angle A2 (deg) | Gripping Force (when 0.5Mpa at closing) (N) | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Made to order specifications | Connector type for gripper opening/closing | Port thread type | Gripping moment (effective value): when pressure is 0.5 MPa (N▪m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | - | - | - | 1,240 | 32 | A93 | 2 pcs. | 3 m | Fluorine grease | None | Rc | - |
Loading...
Gripping Methods | Pinch, Swing Type | Number of Fingers | 2 pcs. | Main Body Shape | Square Shape |
---|---|---|---|---|---|
Operation Method | Double Acting Type | Environment, Applications | Standard | Additional Functions | Not Provided |
Stroke Adjustment Mechanism | Not Provided |
Please check the type/dimensions/specifications of the part MHT2-32DZ-A93L-X63 in the Toggle Type Air Gripper MHT2 Series series.
Part Number |
---|
MHT2-32DZ-A90V-X5070 |
MHT2-32DZ-A93 |
MHT2-32DZ-A93L |
MHT2-32DZ-A93LS |
MHT2-32DZ-A93S |
MHT2-32DZ-A93V |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Type | Finger Opening Angle A1 (deg) | Finger Closing Angle A2 (deg) | Gripping Force (when 0.5Mpa at closing) (N) | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Made to order specifications | Connector type for gripper opening/closing | Port thread type | Gripping moment (effective value): when pressure is 0.5 MPa (N▪m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | - | - | - | 1,240 | 32 | A90V | 2 pcs. | 0.5 m | Head side with spigot | None | Rc | - | ||
1 Piece(s) | Quote | - | - | - | 1,240 | 32 | A93 | 2 pcs. | 0.5 m | None | None | Rc | - | ||
1 Piece(s) | 31 Day(s) | - | - | - | 1,240 | 32 | A93 | 2 pcs. | 3 m | None | None | Rc | - | ||
1 Piece(s) | Quote | - | - | - | 1,240 | 32 | A93 | 1 pc. | 3 m | None | None | Rc | - | ||
1 Piece(s) | Quote | - | - | - | 1,240 | 32 | A93 | 1 pc. | 0.5 m | None | None | Rc | - | ||
1 Piece(s) | Quote | - | - | - | 1,240 | 32 | A93V | 2 pcs. | 0.5 m | None | None | Rc | - |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy