(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
The AHC system changes robot hand tools automatically to accommodate workpieces of different shapes, thus making it possible to adopt FMS on the assembly line.
[Features]
· No adjustment or teaching required when changing tools.
· Accelerated launch of assembly lines.
Part Number
Configured Part Number is shown.
MHZ2-20D-A310-Y69BS
AHC System MA3 Series external appearance
Series | MA310 | MA311 | MA320 | MA321 | ||
---|---|---|---|---|---|---|
Positioning | Ball coupling | Curvic coupling | ||||
Max. transportable weight | 5 kg | |||||
Handling | Single acting / air supply at separation | Double acting | Single acting / air supply at separation | Double acting | ||
Handling air pressure | 0.4 to 0.7 MPa | |||||
Proof pressure | 1.05 MPa | |||||
Ambient and fluid temperature | 0 to 60°C | |||||
Positioning repeatability | ±0.01 mm | |||||
Combined axial force W* | 200 N | 500 N (at 0.5 MPa) | 200 N | 500 N (at 0.5 MPa) | ||
Moment resistance M* | 3 N·m | 7.5 N·m (at 0.5 MPa) | 3 N·m | 7.5 N·m (at 0.5 MPa) | ||
Torque resistance T* | 3 N·m | 7.5 N·m (at 0.5 MPa) | 12 N·m | 30 N·m (at 0.5 MPa) | ||
Interface | Air | Max. operating pressure | 0.7 MPa | |||
Operating vacuum pressure | -100 kPa or more (10 Torr or more) | |||||
Cv value | 0.072 | |||||
Number of circuits | 6 | |||||
Electricity | Contact point capacity | 2 A / interface | ||||
Number of contact points | 12 |
Robot Adapter
Part no. | Applicable shaft diameter | Note |
---|---|---|
MA310-CR1 | ø10 (applicable shaft diameter 10 mm) | Hex socket head cap screw M4 × 10 (4) M4 × 14 (4 pcs.) |
MA310-CR2 | ø11 (applicable shaft diameter 11 mm) | |
MA310-CR3 | ø14 (applicable shaft diameter 14 mm) | |
MA310-CR4 | ø15 (applicable shaft diameter 15 mm) | |
MA310-CR5 | ø20 (applicable shaft diameter 20 mm) | |
MA310-CS6 | ø24 (applicable shaft diameter 24 mm) | |
MA310-CR6 | ø25 (applicable shaft diameter 25 mm) |
Additional Installation Unit of Electrical Contacts
Part no. | Additional installation unit | Application | Note |
---|---|---|---|
MA310-EY1 | 8 contact points | For AHC unit | Hex socket head cap screw M2.5 × 10 (2 pcs.) |
MA310-EA1 | For tool adapter |
Single acting type structure drawing / component parts
Double acting type structure drawing / component parts
No. | Description | Material | Note |
---|---|---|---|
1 | Body | Aluminum alloy | Hard anodized |
2 | Insulation ring | Synthetic resin | Black |
3 | Coupling | Carbon steel | Special black thin-membrane anti-corrosive treated |
4 | Piston | Aluminum alloy | Chromate treatment |
5 | Lever | Carbon steel | Special black thin-membrane anti-corrosive treated |
6 | Check valve ass’y | Brass, steel wire, synthetic rubber | - |
7 | Pilot pin | Carbon steel | Special black thin-membrane anti-corrosive treated |
8 | Clamp spring | Steel wire | Zinc chromated |
9 | Seal | Synthetic rubber | - |
10 | Parallel pin | Stainless steel | - |
11 | Multi-tube holder | Synthetic resin | Black |
12 | Contact probe | - | - |
13 | D-sub connector ass’y | - | - |
14 | Cable | - | - |
15 | Robot Adapter | Aluminum alloy | Hard anodized |
16 | Connecting base | Aluminum alloy | Hard anodized |
17 | Tool plate | Aluminum alloy | Hard anodized |
18 | Hook | Carbon steel | Special black thin-membrane anti-corrosive treated |
19 | Contact block ass’y | Beryllium copper, synthetic resin | Contact point gold plated |
20 | Passage seal | Synthetic rubber | - |
Single Acting Type | |||
21 | Shaft | Stainless steel | - |
22 | Cap | Aluminum alloy | Chromate treatment |
Double Acting Type | |||
23 | Head cap | Aluminum alloy | Hard anodized |
24 | Rod seal | Synthetic rubber | - |
(Unit: mm)
Dimensions when installed: AHC unit + tool adapter / single acting type MA310 / 320-AM3
(Unit: mm)
Dimensions when installed: AHC unit + tool adapter / single acting type MA310 / 320-AM5
Model | Applicable shaft diameter ød | øD | Weight g | |
---|---|---|---|---|
AHC Unit | MA31 0-YNM5 MA32 0-YNM5 | - | - | 440 |
MA31 0-YNM5-R1 MA32 0-YNM5-R1 | 10 | 35 | 520 | |
MA31 0-YNM5-R2 MA32 0-YNM5-R2 | 11 | |||
MA31 0-YNM5-R3 MA32 0-YNM5-R3 | 14 | |||
MA31 0-YNM5-R4 MA32 0-YNM5-R4 | 15 | |||
MA31 0-YNM5-R5 MA32 0-YNM5-R5 | 20 | 41 | ||
MA31 0-YNM5-S6 MA32 0-YNM5-S6 | 24 | |||
MA31 0-YNM5-R6 MA32 0-YNM5-R6 | 25 | |||
For tool adapter | MA31 0-AM3 MA32 0-AM3 | - | - | 250 |
MA31 0-AM5 MA32 0-AM5 | 270 |
Part Number |
---|
MHZ2-20D-A310-Y69BS |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Type | Gripping Methods | Number of Fingers | Main Body Shape | Operation Method | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Environment, Applications | Additional Functions | Stroke Adjustment Mechanism | Cylinder internal diameter (mm) | Finger position / Options | Auto switch | Number of switches | Lead wire length | Size | Applicable shaft diameter (ø) | Applicable | Positioning method | Operating method | Electrical specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 40 Day(s) | [Related Components] Air gripper for AHC | Open, Parallel Type | 2 pcs. | Square Shape | Single Acting Type (Normally Closed) | 26.3 | 16.3 | 68 | Standard | Not Provided | Not Provided | 20 | Standard type | D-Y69B (2-wire) | 1 pc. | 0.5 m | None | None | None | None | None | None |
Loading...
Please check the type/dimensions/specifications of the part MHZ2-20D-A310-Y69BS in the Auto Hand Changing System (AHC), MA3 Series series.
Part Number |
---|
MA310-CR2 |
MA310-CR3 |
MA310-CR5 |
MHZ2-20DN-A310-Y69A |
MHZ2-20DN-A310-Y69B |
MHZ2-20DN-A310-Y69BS |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Type | Gripping Methods | Number of Fingers | Main Body Shape | Operation Method | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Environment, Applications | Additional Functions | Stroke Adjustment Mechanism | Cylinder internal diameter (mm) | Finger position / Options | Auto switch | Number of switches | Lead wire length | Size | Applicable shaft diameter (ø) | Applicable | Positioning method | Operating method | Electrical specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 20 Day(s) | [Related Components] Robot adapter | - | - | - | - | - | - | - | - | - | - | None | None | Without auto switch | None | None | None | 11 | None | None | None | None | ||
1 Piece(s) | 20 Day(s) | [Related Components] Robot adapter | - | - | - | - | - | - | - | - | - | - | None | None | Without auto switch | None | None | None | 14 | None | None | None | None | ||
1 Piece(s) | 31 Day(s) | [Related Components] Robot adapter | - | - | - | - | - | - | - | - | - | - | None | None | Without auto switch | None | None | None | 20 | None | None | None | None | ||
1 Piece(s) | Quote | [Related Components] Air gripper for AHC | Open, Parallel Type | 2 pcs. | Square Shape | Single Acting Type (Normally Closed) | 17.2 | 7.2 | 68 | Standard | Not Provided | Not Provided | 20 | Narrow type | D-Y69A (3-wire) | 2 pcs. | 0.5 m | None | None | None | None | None | None | ||
1 Piece(s) | Quote | [Related Components] Air gripper for AHC | Open, Parallel Type | 2 pcs. | Square Shape | Single Acting Type (Normally Closed) | 17.2 | 7.2 | 68 | Standard | Not Provided | Not Provided | 20 | Narrow type | D-Y69B (2-wire) | 2 pcs. | 0.5 m | None | None | None | None | None | None | ||
1 Piece(s) | Quote | [Related Components] Air gripper for AHC | Open, Parallel Type | 2 pcs. | Square Shape | Single Acting Type (Normally Closed) | 17.2 | 7.2 | 68 | Standard | Not Provided | Not Provided | 20 | Narrow type | D-Y69B (2-wire) | 1 pc. | 0.5 m | None | None | None | None | None | None |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy