(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Smart Positioner IP8001/8101 Series (Lever Type / Rotary Type) (Part Numbers)

Smart Positioner IP8001/8101 Series (Lever Type / Rotary Type)

Equipped with a microcomputer and sensor, it allows for changing and monitoring various parameters easily from remote location.
[Features]
· Dust-proof / waterproof performance.
· Explosion-proof structure.
· Monitoring function.
· With internal opening indicator plate.
· With external scale plate (rotary type, back side mounting).
· Possible to set various parameters easily by using the built-in push buttons.
· Zero/Span adjustment is easier than conventional mechanical positioners.
· Output function has been enhanced.
· Control status is indicated.
· Supports 2-wire input of existing equipment.
· HART communication function
· Mounting compatibility.
· Energy saving.

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

IP8101-030-Q

Drawing

IP8001 (Lever type)

IP8000-0□0/0□3

Smart positioner IP8001/8101 series (lever type / rotary type), IP8001 (lever type), IP8000-0□0/0□3, drawing

□-IP8001-0□2/0□4-W

Smart positioner IP8001/8101 series (lever type / rotary type), IP8001 (lever type), □-IP8001-0□2/0□4-W, drawing

IP8101 (Rotary type)

IP8101-0□0/0□3-W

Smart positioner IP8001/8101 series (lever type / rotary type), IP8101 (rotary type), IP8101-0□0/0□3-W, drawing

□-IP8101-0□2/0□4

Smart positioner IP8001/8101 series (lever type / rotary type), IP8101 (rotary type), □-IP8101-0□2/0□4, drawing

Product Specifications

Product Specifications

ItemsPart number
IP8001IP8101
Smart positioner
Lever typeRotary type
Single/double acting
Input current4 to 20 mA DC (standard)^*2)
Minimum operating current3.85 mA DC or more
Voltage between terminals12 V DC (Equivalent to input resistance of 600 Ω, at 20 mA DC)
Maximum supply power1W (Imax: 100 mA DC, Vmax: 28 V DC)
Supply air pressure0.14 to 0.7 MPa0.3 to 0.7 MPa
Standard stroke10 to 85 mm (Allowable runout angle 10 to 30°)60 to 100°^*3)
Sensitivity^*4)Within 0.2% F.S.
Linearity^*4)Within ±1% F.S.
Hysteresis^*4)Within 0.5% F.S.
Repeatability^*4)Within ±0.5% FS
Temperature coefficient0.05% F.S./°C or less
Supply pressure fluctuation-^*5)
Output flow rate^*6)80 L/min (ANR) or higher (SUP = 0.14 MPa), 200 L/min (ANR) or higher (SUP = 0.4 MPa)
Air consumption^*6)2 L/min (ANR) or less (SUP = 0.14 MPa)
4 L/min (ANR) or less (SUP = 0.4 MPa)
11 L/min (ANR) or less
(SUP = 0.4 MPa)
Ambient temperature and
operating fluid temperature
General structure: -20 to 80°C
ATEX intrinsically safe explosion-proof: -20 to 80°C (T4/T5)
-20 to 60°C (T6)
Explosion-proof structure^*7)ATEX intrinsically safe explosion-proof structure
(II1G Ex ia IICT4/T5/T6 Ga)
ATEX intrinsically safe explosion-proof
Parameters (current circuit)
Ui ≤ 28 V, Ii ≤ 100 mA, Pi ≤ 0.7 W
Ci ≤ 12.5 nF, Li ≤ 1.5 mH
Outer cover protective structureJISF8007 IP65 (compliant with IEC 60529)
Communication method^*7)HART communication
Air connection port^*8)Rc1/4 female thread, NPT1/4 female thread, G1/4 female thread
Electrical wiring connection port^*8)G1/2 female thread, M20 × 1.5 female thread, NPT1/2 female thread
Material/paintingMain body: die-cast aluminum / modified epoxy-based baked coating
WeightApprox. 2.6 kg

*1) The specification values are at room temperature (20°C).
*2) Standard products are available for 1/2 split range. For use with 1/2 split range, please add 1% respectively to the linearity and hysteresis characteristics in the specification table.
*3) The stroke adjustment of 0 to 60° and 0 to 100° is possible.
*4) Accuracy-related characteristics vary depending on the combination with other equipment consisting the loop, such as positioners and actuators.
*5) Pressure fluctuation will not cause any changes in the output, however, if supply pressure setting is changed after the last calibration, please adjust the balance current and perform calibration again.
*6) Air is constantly consumed. Note that (ANR) refers to JIS B0120 standard air.
*7) For explosion-proof structure and HART communication, models must be specified.
*8) Screw types can be specified by selecting the model.

Product Specifications

ItemsPart number
IP8□01-0□2 (Non explosion-proof)52-IP8□01-0□4
Smart positioner
Analog
Output
Wiring method2-wire type
Output signal4 to 20 mA DC
Power supply voltageDC10 to 28 V
Load resistance0 to 750Ω
Accuracy±0.5% F.S. or less^*1)
Hysteresis
Alarm
Output 1, 2
Wiring method2-wire type
Compatible standardDIN19234/NAMUR Standard
Power supply voltageDC10 to 28 VDC5 to 28 V
Load current10 to 40 mA DC(constant current output)
Alarm ONR = 350Ω±10%≥ 2.1 mA DC
Alarm OFF (leak current)0.5 mA DC or less≤ 1.2 mA DC
Response time50 msec or less

*1) It indicates the analog output accuracy for the position values (P value) on the LCD display.

Part Number
IP8101-030-Q
Part NumberMinimum order quantityVolume DiscountDays to ShipType Specifications Fork lever type fitting Lever unit External scale plate Body cover with window for LCD Air connection port Conduit connection port Explosion-proof structure Ambient temperature
(°C)
CE compatible Model
1 Piece(s) 20 Day(s) Smart rotary typeBasic typeN/AN/AN/AN/ARc1/4G1/2Standard product-20 to 80CE-compliant product-

Loading...

  1. 1

Basic Information

Type Relay Device Pressure(MPa) 1.0

Please check the type/dimensions/specifications of the part IP8101-030-Q in the Smart Positioner IP8001/8101 Series (Lever Type / Rotary Type) series.

Products like this...

Part Number
52-IP8101-034-DW-4
52-IP8101-034-HW-3
52-IP8101-034-W-T6
IP8101-030-W-4-Q
IP8101-032-3
IP8101-032-C-2-Q
Part NumberMinimum order quantityVolume DiscountDays to ShipType Specifications Fork lever type fitting Lever unit External scale plate Body cover with window for LCD Air connection port Conduit connection port Explosion-proof structure Ambient temperature
(°C)
CE compatible Model
1 Piece(s) 20 Day(s) -With Intrinsically safe explosion-proof (ATEX) + Output function + HART communication functionSN/AN/AAvailableG1/4G1/2ATEX Directive Category-1 Intrinsically safe explosion-proof product-20 to 80Not compatibleSmart rotary type
1 Piece(s) 15 Day(s) -With Intrinsically safe explosion-proof (ATEX) + Output function + HART communication functionN/AN/AAvailableAvailable1/4NPT1/2NPTATEX Directive Category-1 Intrinsically safe explosion-proof product-20 to 80Not compatibleSmart rotary type
1 Piece(s) 15 Day(s) -With Intrinsically safe explosion-proof (ATEX) + Output function + HART communication functionN/AN/AN/AAvailableRc1/4G1/2ATEX Directive Category-1 Intrinsically safe explosion-proof product-20 to 80 / -20 to 60Not compatibleSmart rotary type
1 Piece(s) 15 Day(s) -Basic typeN/AN/AN/AAvailableG1/4G1/2Standard product-20 to 80CE-compliant productSmart rotary type
1 Piece(s) 31 Day(s) -With output function {Analog (4 to 20 mA DC) Output + Alarm output × 2}N/AN/AN/AN/A1/4NPT1/2NPTStandard product-20 to 80Not compatibleSmart rotary type
1 Piece(s) 15 Day(s) -With output function {Analog (4 to 20 mA DC) Output + Alarm output × 2}MN/AN/AN/A1/4NPTM20 × 1.5Standard product-20 to 80CE-compliant productSmart rotary type

Tech Support