(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pneumatic-Pneumatic Positioner IP5000/5100 Series (Lever Type / Rotary Type) (Part Numbers)

Pneumatic-Pneumatic Positioner IP5000/5100 Series (Lever Type / Rotary Type)

[Features]·JIS F8007 IP55. ·Connection port size 1/4. ·The screw type can be specified by model selection.

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

IP5100-031-BC

Drawing

IP5000 type (lever type lever)

Pneumatic-pneumatic positioner IP5000/5100 series (lever type / rotary type), IP5000 type (lever type lever), drawing

IP5100 type (rotary type cam)

Pneumatic-pneumatic positioner IP5000/5100 series (lever type / rotary type), IP5100 type (rotary type cam), drawing

Product Specifications

Product Specifications

ItemsPart number
IP5000IP5100
Lever type leverRotary type cam
Single actingDouble actingSingle actingDouble acting
Supply pressure0.14 to 0.7 MPa
Input pressure0.02 to 0.1 MPa
Standard stroke10 to 85 mm60° to 100°^*3)
Sensitivity^*4)0.1% F.S. or lessWithin 0.5% F.S.
Linearity^*2) *4)Within ±1% F.S.Within ±2% F.S.
Hysteresis^*2) *4)0.75% F.S. or lessWithin 1% F.S.
Repeatability^*4)Within ±0.5% FS
Air consumption^*5)5 L/min (ANR) or less (SUP = 0.14 MPa)^*)11 L/min (ANR) or less (SUP = 0.4 MPa)^*)
Output flow rate^*5)80 L/min (ANR) or more (SUP = 0.14 MPa)^*)200 L/min (ANR) or more (SUP = 0.4 MPa)^*)
Ambient temperature and operating fluid temperature-20°C to 80°C (standard)
Temperature coefficient0.1% F.S./°C or less
Air connection port^*6)Rc1/4 (standard)
Main componentsDie-cast aluminum, stainless steel, brass, nitrile rubber
WeightApprox. 1.4 kgApprox. 1.2 kg
Dimensions118 × 102 × 86 (Main body)118 × 92 × 77.5 (Main body)

*1) The specification values are at room temperature (20°C).
*2) Standard products are available for 1/2 split range. Note that, for use with 1/2 split range, 1% F.S. must be added respectively to the linearity and hysteresis characteristics in the specification table.
*3) The stroke adjustment of 0 to 60° and 0 to 100° is possible.
*4) Accuracy-related characteristics vary depending on the combination with other equipment consisting the loop, such as positioners and actuators.
*5) Air is constantly consumed. Note that (ANR) refers to JIS B0120 standard air.
*6) Screw types can be specified by selecting the model.

Part Number
IP5100-031-BC
Part NumberMinimum order quantityVolume DiscountDays to ShipType Thread type Connection port size Input pressure
(MPa)
Pressure
(MPa)
Pilot valve Fork lever type fitting Lever unit Position feedback signal Ambient temperature
(°C)
Model
1 Piece(s) 15 Day(s) -Rc1/40.02 to 0.1 (standard)1.0With ø1.0 output throttled pilot valveMN/AAvailable-20 to 80 (standard)Rotary type

Loading...

  1. 1

Basic Information

Type Relay Device

Please check the type/dimensions/specifications of the part IP5100-031-BC in the Pneumatic-Pneumatic Positioner IP5000/5100 Series (Lever Type / Rotary Type) series.

Products like this...

Part Number
IP5000-130N
IP5100-000N
IP5100-001-C
IP5100-031F
IP5100-031TN
IP5100-110
Part NumberMinimum order quantityVolume DiscountDays to ShipType Thread type Connection port size Input pressure
(MPa)
Pressure
(MPa)
Pilot valve Fork lever type fitting Lever unit Position feedback signal Ambient temperature
(°C)
Model
1 Piece(s) 31 Day(s) Lever type-1/4NPT0.02 to 0.06 / 0.06 to 0.11.0N/AN/AN/AN/A-20 to 80 (standard)-
1 Piece(s) 31 Day(s) Rotary type-1/4NPT0.02 to 0.1 (standard)N/AN/AN/AN/AN/A-20 to 80 (standard)-
1 Piece(s) 20 Day(s) Rotary type-Rc1/40.02 to 0.1 (standard)N/AN/AMN/AAvailable-20 to 80 (standard)-
1 Piece(s) 31 Day(s) -G1/40.02 to 0.1 (standard)1.0N/AN/AN/AAvailable-20 to 80 (standard)Rotary type
1 Piece(s) 31 Day(s) Rotary type-1/4NPT0.02 to 0.1 (standard)1.0N/AN/AN/AAvailable-5 to 100 (for high temperature)-
1 Piece(s) 31 Day(s) Rotary type-Rc1/40.02 to 0.06 / 0.06 to 0.10.2N/AN/AN/AN/A-20 to 80 (standard)-

Tech Support