(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5 Port Solenoid Valve, Plug-in Unit Clean Series 10-SQ1000 Series (Part Numbers)

5 Port Solenoid Valve, Plug-in Unit Clean Series 10-SQ1000 Series

[10-Series Clean Series]
・ This product can be used in a clean environment.
・ Prevents dust generation in the cleanroom.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

10-SQ1131-51-C6

Product Specifications

Valve part number display method

5-port solenoid valve, plug-in type, Clean series, 10-SQ1000 series, product specifications 02

Specifications

Valve specificationsValve structureRubber seal
Operating fluidAir
Maximum Operating Pressure0.7 MPa
Minimum operating pressureSingle0.15 MPa
Double (double solenoid)0.1 MPa
3 position0.2 MPa
Ambient and operating fluid temperatures-10 to +50°C^*1)
LubricationNot required
Pilot Valve – Manual OperationPush type / locking type (tool required)
Vibration / impact resistant^*2)30/150 m/s^2
Protective structureDust-proof
Solenoid specificationsCoil rated voltage12 V DC, 24 V
Allowable voltage fluctuation±10% of rated voltage
Coil insulation typeType B or equivalent
Power consumption (current)24 V DCDC 0.4 W (17 mA), DC 0.95 W (40 mA)^*3)
12 V DCDC 0.4 W (34 mA), DC 0.95 W (80 mA)^*3)

*1) If the temperature is low, use dry air to prevent condensation.

*2) Vibration resistance: No malfunction when tested under 45 to 2,000 Hz 1 sweep, axial and perpendicular directions of the main valve / armature, energized and non-energized conditions. (Initial value)
Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state).

*3) Fast response type value.

 
Switching methodSealing methodPart numberFlow rate characteristics^*1)Response time [ms]^*2)Weight
(g)
1→4/2 (P→A/B)4→5 (A→R1)Standard
(0.4W)
High speed response
(0.95W)
C [dm^3/(s*bar)]bCvC [dm^3/(s*bar)]bCv
2-positionSingleRubber sealSQ11310.790.200.190.800.200.1924 or less15 or less80
DoubleRubber sealSQ1231D0.790.200.190.800.200.1920 or less15 or less95
3 positionsClosed CenterRubber sealSQ13310.640.200.150.580.260.1639 or less25 or less100
Exhaust CenterRubber sealSQ14310.640.200.150.800.200.1939 or less25 or less100
Pressure CenterRubber sealSQ15310.790.210.190.590.200.1439 or less25 or less100

*1) The value of the cylinder port pipe connection diameter C6, CYL. to EXH. 2 to 3 (B to R2) is approx. 30% lower than 4 to 5 (A to R1).

*2) Based on JIS B 8375-1981. (Values with a supply pressure of 0.5 MPa, and light/surge voltage suppressor. Values fluctuate depending on the pressure and air quality.)

Part Number
10-SQ1131-51-C6
Part NumberMinimum order quantityVolume DiscountDays to ShipSwitching Type Number of Solenoids Status at Power Off Connecting Tube Diameter Pressure Rating
(MPa)
CV Value Manual Switch CE compliant Piping specifications Functions Common specifications Port plug mounting port Type of manual operation With/Without Manifold Block
1 Piece(s) 15 Day(s) 2-Position Exhaust[Single] SingleSelf-Recovery (Spring Return)Ø60.15 to 0.70.19Non-LockingNon-compliantSide portedStandard type (0.4 W)Positive commonNoneNon-locking push type (tool required)Without manifold block

Loading...

  1. 1

Basic Information

Number of Ports 5-Port Valve Application Unit for Manifold Mounting Voltage DC24V
Mounting Orientation Manifold Base Pipe Port Type One-Touch Plumbing Specifications Lubrication Free / Low Current
Plumbing Direct Plumbing Applicable Cylinder Dia.(Ø) 40 or less Type Solenoid Valves
Driving Type Pilot Type Spool Seal Type Soft Seal Pilot Air Supply Internal

Please check the type/dimensions/specifications of the part 10-SQ1131-51-C6 in the 5 Port Solenoid Valve, Plug-in Unit Clean Series 10-SQ1000 Series series.

Products like this...

Part Number
10-SQ1131-51-C4-B
10-SQ1131-51-C4-M
10-SQ1131-51-C4-Q
10-SQ1131-51-C6-Q
10-SQ1131-51-L4
10-SQ1131-51-L4-Q
Part NumberMinimum order quantityVolume DiscountDays to ShipSwitching Type Number of Solenoids Status at Power Off Connecting Tube Diameter Pressure Rating
(MPa)
CV Value Manual Switch CE compliant Piping specifications Functions Common specifications Port plug mounting port Type of manual operation With/Without Manifold Block
1 Piece(s) 15 Day(s) 2-Position Exhaust[Single] SingleSelf-Recovery (Spring Return)Ø40.15 to 0.70.19Non-LockingNon-compliantSide portedStandard type (0.4 W)Positive common2(B) PortNon-locking push type (tool required)Without manifold block
1 Piece(s) 15 Day(s) 2-Position Exhaust[Single] SingleSelf-Recovery (Spring Return)Ø40.15 to 0.70.19Non-LockingNon-compliantSide portedStandard type (0.4 W)Positive commonNoneNon-locking push type (tool required)With manifold block
1 Piece(s) 15 Day(s) 2-Position Exhaust[Single] SingleSelf-Recovery (Spring Return)Ø40.15 to 0.70.19Non-LockingCE compliant productSide portedStandard type (0.4 W)Positive commonNoneNon-locking push type (tool required)Without manifold block
1 Piece(s) 15 Day(s) 2-Position Exhaust[Single] SingleSelf-Recovery (Spring Return)Ø60.15 to 0.70.19Non-LockingCE compliant productSide ported-Positive commonNone-Without manifold block
1 Piece(s) 15 Day(s) 2-Position Exhaust[Single] SingleSelf-Recovery (Spring Return)Ø40.15 to 0.70.19Non-LockingNon-compliantTop portedStandard type (0.4 W)Positive commonNoneNon-locking push type (tool required)Without manifold block
1 Piece(s) 15 Day(s) 2-Position Exhaust[Single] SingleSelf-Recovery (Spring Return)Ø40.15 to 0.70.19Non-LockingCE compliant productTop portedStandard type (0.4 W)Positive commonNoneNon-locking push type (tool required)Without manifold block

Tech Support