(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Slide Table, Rechargeable Battery Compatible 25 A-MXS Series (Part Numbers)

Air Slide Table, Rechargeable Battery Compatible 25 A-MXS Series

[Rechargeable battery compatible series]
・ In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as the main components are not used.
* Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
・ Electrolytic nickel plating and zinc plating with copper base are not used.
* Electrolytic nickel plating is used.
・ Low dew point compatible grease used, can be used at -70°C. Performance improvement in low dew point environment.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

25A-MXS16-100AS-M9BL

Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
25A-MXS16-100AS-M9BL
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder I.D.
(Ø)
Type Stroke
(mm)
Table Size: Length L
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Table Material Table Size: Width W
(mm)
Guide Type Environment Table Size: Height H
(mm)
Max. Load Mass
(kg)
Table Surface Treatment Operating Pressure
(MPa)
Piping Format Port Screw Type Adjuster Option Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Type Applicable inner diameter of cylinder
(ø)
1 Piece(s) 15 Day(s) 16L-Shaped Table Type1002091~4.9[Aluminum] Aluminum Alloy62[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose404[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwForward-end adjuster-M9B3-2 pcs.Cylinder-

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part 25A-MXS16-100AS-M9BL in the Air Slide Table, Rechargeable Battery Compatible 25 A-MXS Series series.

Products like this...

Part Number
25A-MXS-AS16L
25A-MXS-AS20
25A-MXS-AS20L
25A-MXS16-100AS-M9BVL
25A-MXS16-100B
25A-MXS16-100B-M9BL
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder I.D.
(Ø)
Type Stroke
(mm)
Table Size: Length L
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Table Material Table Size: Width W
(mm)
Guide Type Environment Table Size: Height H
(mm)
Max. Load Mass
(kg)
Table Surface Treatment Operating Pressure
(MPa)
Piping Format Port Screw Type Adjuster Option Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Type Applicable inner diameter of cylinder
(ø)
1 Piece(s) 15 Day(s) ---------------Stroke adjuster at extension endSymmetrical type----Stroke Adjuster16
1 Piece(s) 15 Day(s) ---------------Stroke adjuster at extension endStandard type----Stroke Adjuster20
1 Piece(s) 15 Day(s) ---------------Stroke adjuster at extension endSymmetrical type----Stroke Adjuster20
1 Piece(s) 15 Day(s) 16L-Shaped Table Type1002091~4.9[Aluminum] Aluminum Alloy62[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose404[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwForward-end adjuster-M9BV3-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 16L-Shaped Table Type1002091~4.9[Aluminum] Aluminum Alloy62[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose40-[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwDual-end absorber-Without auto switch (built-in magnet)None-NoneCylinder-
1 Piece(s) 15 Day(s) 16L-Shaped Table Type1002091~4.9[Aluminum] Aluminum Alloy62[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose404[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwDual-end absorber-M9B3-2 pcs.Cylinder-

Tech Support