(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Slide Table, Rechargeable Battery Compatible 25 A-MXS Series (Part Numbers)

Air Slide Table, Rechargeable Battery Compatible 25 A-MXS Series

[Rechargeable battery compatible series]
・ In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as the main components are not used.
* Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
・ Electrolytic nickel plating and zinc plating with copper base are not used.
* Electrolytic nickel plating is used.
・ Low dew point compatible grease used, can be used at -70°C. Performance improvement in low dew point environment.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
25A-MXS6-10
25A-MXS6-10-M9NL
25A-MXS6-10-M9NLS
25A-MXS6-10A-M9B
25A-MXS6-10A-M9BM
25A-MXS6-10AS
25A-MXS6-20
25A-MXS6-20-M9BL
25A-MXS6-20A
25A-MXS6-20A-M9B
25A-MXS6-20A-M9BL
25A-MXS6-20A-M9BW
25A-MXS6-20A-M9NL
25A-MXS6-20AS
25A-MXS6-30A-M9NW
25A-MXS6-30AS-M9N
25A-MXS6-40A
25A-MXS6-40AS
25A-MXS6-40AS-M9B
25A-MXS6L-10
25A-MXS6L-10-M9BV
25A-MXS6L-10-M9N
25A-MXS6L-10-M9NL
25A-MXS6L-10-M9NLS
25A-MXS6L-10AS
25A-MXS6L-10AS-M9BV
25A-MXS6L-20A-M9BW
25A-MXS6L-20AS
25A-MXS6L-20AS-M9B
25A-MXS6L-30-M9NW
25A-MXS6L-30AS
25A-MXS6L-30AS-M9B
25A-MXS6L-40A
25A-MXS8-10
25A-MXS8-10-M9B
25A-MXS8-10-M9BM
25A-MXS8-10-M9NL
25A-MXS8-10-M9NW
25A-MXS8-10-M9PVL
25A-MXS8-10A
25A-MXS8-10A-M9BL
25A-MXS8-10A-M9BWL
25A-MXS8-10A-M9NVL
25A-MXS8-10AS
25A-MXS8-10AS-M9BL
25A-MXS8-10AS-M9BWS
25A-MXS8-10AS-M9P
25A-MXS8-10AS-M9PV
25A-MXS8-20
25A-MXS8-20-M9BW
25A-MXS8-20-M9NL
25A-MXS8-20A-M9NL
25A-MXS8-20AS
25A-MXS8-20AS-M9BWM
25A-MXS8-20AS-M9BZ
25A-MXS8-20AS-M9NW
25A-MXS8-30
25A-MXS8-30-M9B
25A-MXS8-30-M9BWL
25A-MXS8-30-M9NL
25A-MXS8-30-M9NW
25A-MXS8-30B
25A-MXS8-40-M9NW
25A-MXS8-40A-M9BL
25A-MXS8-40AS
25A-MXS8-40AS-M9B
25A-MXS8-40AS-M9BL
25A-MXS8-40B-M9NW
25A-MXS8-40BSAT
25A-MXS8-50
25A-MXS8-50-M9B
25A-MXS8-50A
25A-MXS8-50A-M9B
25A-MXS8-50A-M9BW
25A-MXS8-50AS
25A-MXS8-75
25A-MXS8-75-A90L
25A-MXS8-75-M9BL
25A-MXS8-75A-M9B
25A-MXS8-75BS-A90L
25A-MXS8L-10-M9B
25A-MXS8L-10-M9NW
25A-MXS8L-10AS
25A-MXS8L-10AS-M9BL
25A-MXS8L-20AS-M9BWM
25A-MXS8L-30-M9BWL
25A-MXS8L-30-M9NW
25A-MXS8L-30AS
25A-MXS8L-30AS-M9NV
25A-MXS8L-40-M9NW
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder I.D.
(Ø)
Type Stroke
(mm)
Table Size: Length L
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Table Material Table Size: Width W
(mm)
Guide Type Environment Table Size: Height H
(mm)
Max. Load Mass
(kg)
Table Surface Treatment Operating Pressure
(MPa)
Piping Format Port Screw Type Adjuster Option Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Type Applicable inner diameter of cylinder
(ø)
1 Piece(s) 15 Day(s) 6L-Shaped Table Type10470.05~0.8[Aluminum] Aluminum Alloy32[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose20-[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwNo adjuster-Without auto switch (built-in magnet)None-NoneCylinder-
1 Piece(s) 15 Day(s) 6L-Shaped Table Type10470.05~0.8[Aluminum] Aluminum Alloy32[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose200.6[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwNo adjuster-M9N3-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 6L-Shaped Table Type10470.05~0.8[Aluminum] Aluminum Alloy32[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose20-[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwNo adjuster-M9N3--Cylinder-
1 Piece(s) 15 Day(s) 6L-Shaped Table Type10470.05~0.8[Aluminum] Aluminum Alloy32[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose200.6[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwDual-end adjuster-M9B0.5-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 6L-Shaped Table Type10470.05~0.8[Aluminum] Aluminum Alloy32[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose200.6[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwDual-end adjuster-M9B1-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 6L-Shaped Table Type10470.05~0.8[Aluminum] Aluminum Alloy32[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose20-[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwForward-end adjuster-Without auto switch (built-in magnet)None-NoneCylinder-
1 Piece(s) 15 Day(s) 6L-Shaped Table Type20570.05~0.8[Aluminum] Aluminum Alloy32[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose20-[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwNo adjuster-Without auto switch (built-in magnet)None-NoneCylinder-
1 Piece(s) 15 Day(s) 6L-Shaped Table Type20570.05~0.8[Aluminum] Aluminum Alloy32[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose200.6[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwNo adjuster-M9B3-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 6L-Shaped Table Type20570.05~0.8[Aluminum] Aluminum Alloy32[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose20-[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwDual-end adjuster-Without auto switch (built-in magnet)None-NoneCylinder-
1 Piece(s) 15 Day(s) 6L-Shaped Table Type20570.05~0.8[Aluminum] Aluminum Alloy32[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose200.6[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwDual-end adjuster-M9B0.5-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 6L-Shaped Table Type20570.05~0.8[Aluminum] Aluminum Alloy32[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose200.6[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwDual-end adjuster-M9B3-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 6L-Shaped Table Type20570.05~0.8[Aluminum] Aluminum Alloy32[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose200.6[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwDual-end adjuster-M9BW0.5-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 6L-Shaped Table Type20570.05~0.8[Aluminum] Aluminum Alloy32[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose200.6[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwDual-end adjuster-M9N3-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 6L-Shaped Table Type20570.05~0.8[Aluminum] Aluminum Alloy32[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose20-[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwForward-end adjuster-Without auto switch (built-in magnet)None-NoneCylinder-
1 Piece(s) 15 Day(s) 6L-Shaped Table Type30670.05~0.8[Aluminum] Aluminum Alloy32[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose200.6[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwDual-end adjuster-M9NW0.5-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 6L-Shaped Table Type30670.05~0.8[Aluminum] Aluminum Alloy32[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose200.6[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwForward-end adjuster-M9N0.5-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 6L-Shaped Table Type40890.05~0.8[Aluminum] Aluminum Alloy32[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose20-[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwDual-end adjuster-Without auto switch (built-in magnet)None-NoneCylinder-
1 Piece(s) 15 Day(s) 6L-Shaped Table Type40890.05~0.8[Aluminum] Aluminum Alloy32[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose20-[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwForward-end adjuster-Without auto switch (built-in magnet)None-NoneCylinder-
1 Piece(s) 15 Day(s) 6L-Shaped Table Type40890.05~0.8[Aluminum] Aluminum Alloy32[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose200.6[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwForward-end adjuster-M9B0.5-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 6L-Shaped Table Type10470.05~0.8[Aluminum] Aluminum Alloy32[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose20-[Anodize] Hard Anodize0.15 to 0.7Symmetrical typeM screwNo adjuster-Without auto switch (built-in magnet)None-NoneCylinder-
1 Piece(s) 15 Day(s) 6L-Shaped Table Type10470.05~0.8[Aluminum] Aluminum Alloy32[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose200.6[Anodize] Hard Anodize0.15 to 0.7Symmetrical typeM screwNo adjuster-M9BV0.5-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 6L-Shaped Table Type10470.05~0.8[Aluminum] Aluminum Alloy32[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose200.6[Anodize] Hard Anodize0.15 to 0.7Symmetrical typeM screwNo adjuster-M9N0.5-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 6L-Shaped Table Type10470.05~0.8[Aluminum] Aluminum Alloy32[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose200.6[Anodize] Hard Anodize0.15 to 0.7Symmetrical typeM screwNo adjuster-M9N3-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 6L-Shaped Table Type10470.05~0.8[Aluminum] Aluminum Alloy32[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose20-[Anodize] Hard Anodize0.15 to 0.7Symmetrical typeM screwNo adjuster-M9N3--Cylinder-
1 Piece(s) 15 Day(s) 6L-Shaped Table Type10470.05~0.8[Aluminum] Aluminum Alloy32[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose20-[Anodize] Hard Anodize0.15 to 0.7Symmetrical typeM screwForward-end adjuster-Without auto switch (built-in magnet)None-NoneCylinder-
1 Piece(s) 15 Day(s) 6L-Shaped Table Type10470.05~0.8[Aluminum] Aluminum Alloy32[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose200.6[Anodize] Hard Anodize0.15 to 0.7Symmetrical typeM screwForward-end adjuster-M9BV0.5-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 6L-Shaped Table Type20570.05~0.8[Aluminum] Aluminum Alloy32[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose200.6[Anodize] Hard Anodize0.15 to 0.7Symmetrical typeM screwDual-end adjuster-M9BW0.5-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 6L-Shaped Table Type20570.05~0.8[Aluminum] Aluminum Alloy32[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose20-[Anodize] Hard Anodize0.15 to 0.7Symmetrical typeM screwForward-end adjuster-Without auto switch (built-in magnet)None-NoneCylinder-
1 Piece(s) 15 Day(s) 6L-Shaped Table Type20570.05~0.8[Aluminum] Aluminum Alloy32[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose200.6[Anodize] Hard Anodize0.15 to 0.7Symmetrical typeM screwForward-end adjuster-M9B0.5-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 6L-Shaped Table Type30670.05~0.8[Aluminum] Aluminum Alloy32[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose200.6[Anodize] Hard Anodize0.15 to 0.7Symmetrical typeM screwNo adjuster-M9NW0.5-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 6L-Shaped Table Type30670.05~0.8[Aluminum] Aluminum Alloy32[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose20-[Anodize] Hard Anodize0.15 to 0.7Symmetrical typeM screwForward-end adjuster-Without auto switch (built-in magnet)None-NoneCylinder-
1 Piece(s) 15 Day(s) 6L-Shaped Table Type30670.05~0.8[Aluminum] Aluminum Alloy32[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose200.6[Anodize] Hard Anodize0.15 to 0.7Symmetrical typeM screwForward-end adjuster-M9B0.5-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 6L-Shaped Table Type40890.05~0.8[Aluminum] Aluminum Alloy32[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose20-[Anodize] Hard Anodize0.15 to 0.7Symmetrical typeM screwDual-end adjuster-Without auto switch (built-in magnet)None-NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10551~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose24-[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwNo adjuster-Without auto switch (built-in magnet)None-NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10551~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwNo adjuster-M9B0.5-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10551~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwNo adjuster-M9B1-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10551~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwNo adjuster-M9N3-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10551~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwNo adjuster-M9NW0.5-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10551~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwNo adjuster-M9PV3-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10551~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose24-[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwDual-end adjuster-Without auto switch (built-in magnet)None-NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10551~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwDual-end adjuster-M9B3-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10551~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwDual-end adjuster-M9BW3-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10551~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwDual-end adjuster-M9NV3-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10551~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose24-[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwForward-end adjuster-Without auto switch (built-in magnet)None-NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10551~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwForward-end adjuster-M9B3-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10551~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose24-[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwForward-end adjuster-M9BW0.5--Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10551~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwForward-end adjuster-M9P0.5-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10551~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwForward-end adjuster-M9PV0.5-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20601~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose24-[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwNo adjuster-Without auto switch (built-in magnet)None-NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20601~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwNo adjuster-M9BW0.5-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20601~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwNo adjuster-M9N3-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20601~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwDual-end adjuster-M9N3-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20601~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose24-[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwForward-end adjuster-Without auto switch (built-in magnet)None-NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20601~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwForward-end adjuster-M9BW1-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20601~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwForward-end adjuster-M9B5-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20601~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwForward-end adjuster-M9NW0.5-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type30711~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose24-[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwNo adjuster-Without auto switch (built-in magnet)None-NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type30711~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwNo adjuster-M9B0.5-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type30711~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwNo adjuster-M9BW3-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type30711~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwNo adjuster-M9N3-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type30711~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwNo adjuster-M9NW0.5-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type30711~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose24-[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwDual-end absorber-Without auto switch (built-in magnet)None-NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type40891~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwNo adjuster-M9NW0.5-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type40891~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwDual-end adjuster-M9B3-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type40891~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose24-[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwForward-end adjuster-Without auto switch (built-in magnet)None-NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type40891~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwForward-end adjuster-M9B0.5-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type40891~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwForward-end adjuster-M9B3-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type40891~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwDual-end absorber-M9NW0.5-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type40891~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose24-[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwForward-end absorber + reverse-end adjuster-Without auto switch (built-in magnet)None-NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type501071~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose24-[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwNo adjuster-Without auto switch (built-in magnet)None-NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type501071~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwNo adjuster-M9B0.5-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type501071~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose24-[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwDual-end adjuster-Without auto switch (built-in magnet)None-NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type501071~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwDual-end adjuster-M9B0.5-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type501071~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwDual-end adjuster-M9BW0.5-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type501071~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose24-[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwForward-end adjuster-Without auto switch (built-in magnet)None-NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type751571~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose24-[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwNo adjuster-Without auto switch (built-in magnet)None-NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type751571~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwNo adjuster-A903-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type751571~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwNo adjuster-M9B3-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type751571~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwDual-end adjuster-M9B0.5-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type751571~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwForward-end absorber-A903-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10551~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Symmetrical typeM screwNo adjuster-M9B0.5-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10551~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Symmetrical typeM screwNo adjuster-M9NW0.5-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10551~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose24-[Anodize] Hard Anodize0.15 to 0.7Symmetrical typeM screwForward-end adjuster-Without auto switch (built-in magnet)None-NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10551~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Symmetrical typeM screwForward-end adjuster-M9B3-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20601~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Symmetrical typeM screwForward-end adjuster-M9BW1-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type30711~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Symmetrical typeM screwNo adjuster-M9BW3-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type30711~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Symmetrical typeM screwNo adjuster-M9NW0.5-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type30711~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose24-[Anodize] Hard Anodize0.15 to 0.7Symmetrical typeM screwForward-end adjuster-Without auto switch (built-in magnet)None-NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type30711~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Symmetrical typeM screwForward-end adjuster-M9NV0.5-2 pcs.Cylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type40891~4.9[Aluminum] Aluminum Alloy40[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose241[Anodize] Hard Anodize0.15 to 0.7Symmetrical typeM screwNo adjuster-M9NW0.5-2 pcs.Cylinder-

Loading...

 

Tech Support