(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, SY3000/5000/7000, Plug-in Mixed Mounting Manifold (Part Numbers)

5-Port Solenoid Valve, SY3000/5000/7000, Plug-in Mixed Mounting Manifold

In the SY5000 series, SY5000 and SY3000 can be mounted on the same manifold.
In the SY7000 series, SY7000 and SY5000 can be mounted on the same manifold.

(i)Caution

  • Please refer to the catalog for specification and material details.
  • Product images are representative images only. Please refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

SS5Y7-M12S4V-08US-D

Part Number
SS5Y7-M12S4V-08US-D
Part NumberMinimum order quantityVolume DiscountDays to ShipCommunication Protocol Output Format Type Number of Inputs/Outputs Connector Mounting Method Port pipe connection port diameter Specifications Applicable valve P- and E-port entry position Protective structure Number of Input/Output Units Number of Valves Lead wire length
(m)
Connector output direction Number of cores of lead wire Number of Pins End Plate specifications
1 Piece(s) 15 Day(s) CC-LinkNPNEX126 compatible, serial transmission type--DIN rail mounting (with DIN rail)ø12Internal Pilot Specifications, Silencer Built-inSY7000U side (2 to 10 stations)--8-----

Loading...

  1. 1

Basic Information

Type Base For Manifold

Please check the type/dimensions/specifications of the part SS5Y7-M12S4V-08US-D in the 5-Port Solenoid Valve, SY3000/5000/7000, Plug-in Mixed Mounting Manifold series.

Products like this...

Part Number
SS5Y5-M12F1-05U-D
SS5Y5-M12F1-06B
SS5Y5-M12L23-04US-D
SS5Y7-M12SDB-03D-D0
SS5Y7-M12T-04UR
SS5Y7-M12T-10B-D
Part NumberMinimum order quantityVolume DiscountDays to ShipCommunication Protocol Output Format Type Number of Inputs/Outputs Connector Mounting Method Port pipe connection port diameter Specifications Applicable valve P- and E-port entry position Protective structure Number of Input/Output Units Number of Valves Lead wire length
(m)
Connector output direction Number of cores of lead wire Number of Pins End Plate specifications
1 Piece(s) 15 Day(s) --D-sub connector--DIN rail mounting (with DIN rail)ø10Internal Pilot SpecificationsSY5000U side (2 to 10 stations)IP40 Specifications-5-Upward connector-25-
1 Piece(s) 15 Day(s) --D-sub connector--Direct mountingø10Internal Pilot SpecificationsSY5000Both sides (2 to 24 stations)IP40 Specifications-6-Upward connector-25-
1 Piece(s) 15 Day(s) --Lead compatible--DIN rail mounting (with DIN rail)ø10Internal Pilot Specifications, Silencer Built-inSY5000U side (2 to 10 stations)--43-17--
1 Piece(s) 15 Day(s) EtherCATNPNEX260 compatible, serial transmission type16 (output)M12DIN rail mounting (without DIN rail)ø12Internal Pilot SpecificationsSY7000D side (2 to 10 stations)--3-----
1 Piece(s) 15 Day(s) --Terminal block enclosure compatible--Direct mountingø12External Pilot SpecificationsSY7000U side (2 to 10 stations)--4-----
1 Piece(s) 15 Day(s) --Terminal block enclosure compatible--DIN rail mounting (with DIN rail)ø12Internal Pilot SpecificationsSY7000Both sides (2 to 20 stations)--10-----

Tech Support