(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, SY3000/5000, Plug-in Mixed Mounting Manifold (Part Numbers)

5-Port Solenoid Valve, SY3000/5000, Plug-in Mixed Mounting Manifold

It is a manifold that can mount SY3000 on a SY5000 size manifold.

[10-series clean series]
・ It is suitable for clean environment
· It prevents dust generation in cleanrooms

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

SS5Y5-M10S3R1-08B-C86D9

Part Number
SS5Y5-M10S3R1-08B-C86D9
Part NumberMinimum order quantityVolume DiscountDays to ShipCommunication Protocol Output Format Type Number of Inputs/Outputs Connector Mounting Method Port pipe connection port diameter Rated voltage Specifications Applicable valve P- and E-port entry position Protective structure Number of Input/Output Units Number of Input Blocks Number of Valves Lead wire length
(m)
Common specifications Connector output direction Piping model Number of cores of lead wire Number of Pins Type of Fitting / Single-action pipe fitting End Plate specifications Environment/Application Specifications
1 Piece(s) 15 Day(s) OMRON CompoBus/SNPNEX120 compatible, serial transmission type16 (output)-With DIN rail mounting (with DIN rail for 9 stations)ø8 quick-connect fitting (SY5000A, B port) / ø6 quick-connect fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000Both sides (2 to 16 stations)---8-Positive common-Side ported--Metric size / straight-Standard

Loading...

  1. 1

Basic Information

Type Base For Manifold

Please check the type/dimensions/specifications of the part SS5Y5-M10S3R1-08B-C86D9 in the 5-Port Solenoid Valve, SY3000/5000, Plug-in Mixed Mounting Manifold series.

Products like this...

Part Number
10-SS5Y5-M10T-11B-C84
10-SS5Y5-M10T-11B-C84D
10-SS5Y5-M10T-11B-CMD
SS5Y5-M10S3R1-11B-CM
SS5Y5-M10S3R1-11B-CMD
SS5Y5-M10S3V-02B-L88D
Part NumberMinimum order quantityVolume DiscountDays to ShipCommunication Protocol Output Format Type Number of Inputs/Outputs Connector Mounting Method Port pipe connection port diameter Rated voltage Specifications Applicable valve P- and E-port entry position Protective structure Number of Input/Output Units Number of Input Blocks Number of Valves Lead wire length
(m)
Common specifications Connector output direction Piping model Number of cores of lead wire Number of Pins Type of Fitting / Single-action pipe fitting End Plate specifications Environment/Application Specifications
1 Piece(s) 15 Day(s) N/A-Terminal block enclosure compatible--Direct mountingø8 quick-connect fitting (SY5000A, B port) / ø4 quick-connect fitting (SY3000A, B port)-Internal Pilot Specifications10-SY5000Both sides (2 to 20 stations)---11---Side ported--Metric size / straight-Clean specification
1 Piece(s) 15 Day(s) N/A-Terminal block enclosure compatible--DIN rail mounting (with DIN rail)ø8 quick-connect fitting (SY5000A, B port) / ø4 quick-connect fitting (SY3000A, B port)-Internal Pilot Specifications10-SY5000Both sides (2 to 20 stations)---11---Side ported--Metric size / straight-Clean specification
1 Piece(s) 15 Day(s) N/A-Terminal block enclosure compatible--DIN rail mounting (with DIN rail)--Internal Pilot Specifications10-SY5000Both sides (2 to 20 stations)---11---Side ported--Mixed port size / straight-Clean specification
1 Piece(s) 15 Day(s) OMRON CompoBus/SNPNEX120 compatible, serial transmission type16 (output)-Direct mounting--Internal Pilot SpecificationsSY5000Both sides (2 to 16 stations)---11-Positive common-Side ported--Mixed port size / straight-Standard
1 Piece(s) 15 Day(s) OMRON CompoBus/SNPNEX120 compatible, serial transmission type16 (output)-DIN rail mounting (with DIN rail)--Internal Pilot SpecificationsSY5000Both sides (2 to 16 stations)---11-Positive common-Side ported--Mixed port size / straight-Standard
1 Piece(s) 15 Day(s) CC-LinkNPNEX120 compatible, serial transmission type--DIN rail mounting (with DIN rail)ø8 quick-connect fitting (SY5000A, B port) / ø8 quick-connect fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000Both sides (2 to 16 stations)---2-Positive common-Side ported--Metric size / elbow (upward)-Standard

Tech Support