(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, SY3000/5000, Plug-in Mixed Mounting Manifold (Part Numbers)

5-Port Solenoid Valve, SY3000/5000, Plug-in Mixed Mounting Manifold

It is a manifold that can mount SY3000 on a SY5000 size manifold.

[10-series clean series]
・ It is suitable for clean environment
· It prevents dust generation in cleanrooms

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

SS5Y5-M10S3V-06B-CM

Part Number
SS5Y5-M10S3V-06B-CM
Part NumberMinimum order quantityVolume DiscountDays to ShipCommunication Protocol Output Format Type Number of Inputs/Outputs Connector Mounting Method Port pipe connection port diameter Rated voltage Specifications Applicable valve P- and E-port entry position Protective structure Number of Input/Output Units Number of Input Blocks Number of Valves Lead wire length
(m)
Common specifications Connector output direction Piping model Number of cores of lead wire Number of Pins Type of Fitting / Single-action pipe fitting End Plate specifications Environment/Application Specifications
1 Piece(s) 15 Day(s) CC-LinkNPNEX120 compatible, serial transmission type--Direct mounting--Internal Pilot SpecificationsSY5000Both sides (2 to 16 stations)---6-Positive common-Side ported--Mixed port size / straight-Standard

Loading...

  1. 1

Basic Information

Type Base For Manifold

Please check the type/dimensions/specifications of the part SS5Y5-M10S3V-06B-CM in the 5-Port Solenoid Valve, SY3000/5000, Plug-in Mixed Mounting Manifold series.

Products like this...

Part Number
10-SS5Y5-M10T-11B-C84
10-SS5Y5-M10T-11B-C84D
10-SS5Y5-M10T-11B-CMD
SS5Y5-M10S3V-06U-C68D
SS5Y5-M10S3V-06U-C86
SS5Y5-M10S3V-06U-C86D
Part NumberMinimum order quantityVolume DiscountDays to ShipCommunication Protocol Output Format Type Number of Inputs/Outputs Connector Mounting Method Port pipe connection port diameter Rated voltage Specifications Applicable valve P- and E-port entry position Protective structure Number of Input/Output Units Number of Input Blocks Number of Valves Lead wire length
(m)
Common specifications Connector output direction Piping model Number of cores of lead wire Number of Pins Type of Fitting / Single-action pipe fitting End Plate specifications Environment/Application Specifications
1 Piece(s) 15 Day(s) N/A-Terminal block enclosure compatible--Direct mountingø8 quick-connect fitting (SY5000A, B port) / ø4 quick-connect fitting (SY3000A, B port)-Internal Pilot Specifications10-SY5000Both sides (2 to 20 stations)---11---Side ported--Metric size / straight-Clean specification
1 Piece(s) 15 Day(s) N/A-Terminal block enclosure compatible--DIN rail mounting (with DIN rail)ø8 quick-connect fitting (SY5000A, B port) / ø4 quick-connect fitting (SY3000A, B port)-Internal Pilot Specifications10-SY5000Both sides (2 to 20 stations)---11---Side ported--Metric size / straight-Clean specification
1 Piece(s) 15 Day(s) N/A-Terminal block enclosure compatible--DIN rail mounting (with DIN rail)--Internal Pilot Specifications10-SY5000Both sides (2 to 20 stations)---11---Side ported--Mixed port size / straight-Clean specification
1 Piece(s) 15 Day(s) CC-LinkNPNEX120 compatible, serial transmission type--DIN rail mounting (with DIN rail)ø6 quick-connect fitting (SY5000A, B port) / ø8 quick-connect fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000U side (2 to 10 stations)---6-Positive common-Side ported--Metric size / straight-Standard
1 Piece(s) 15 Day(s) CC-LinkNPNEX120 compatible, serial transmission type--Direct mountingø8 quick-connect fitting (SY5000A, B port) / ø6 quick-connect fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000U side (2 to 10 stations)---6-Positive common-Side ported--Metric size / straight-Standard
1 Piece(s) 15 Day(s) CC-LinkNPNEX120 compatible, serial transmission type--DIN rail mounting (with DIN rail)ø8 quick-connect fitting (SY5000A, B port) / ø6 quick-connect fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000U side (2 to 10 stations)---6-Positive common-Side ported--Metric size / straight-Standard

Tech Support