(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, EX600, SY3000/5000/7000 Manifold (Part Numbers)

5-Port Solenoid Valve, EX600, SY3000/5000/7000 Manifold

5-port solenoid valve, plug-in, connector connection base, EX600 Series compatible, SY3000/5000/7000 Series manifold.
[Please Refer to This for the Catalog]
P. 284, 10 type horizontal piping type, 11 type back piping type.
P. 294, 12 type upper piping type.

(i)Caution

  • Please refer to the catalog for specification and material details.
  • Product images are representative images only. Please refer to the catalog for shape details.
  • CAD data is not available for some part numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SS5Y3-10S6N4-11B-C6

Part Number
SS5Y3-10S6N4-11B-C6
Part NumberMinimum order quantityVolume DiscountDays to ShipCommunication Protocol Mounting Method Port pipe connection port diameter Specifications Applicable valve P- and E-port entry position Specified DIN rail length Option Number of Input/Output Units Number of Valves Common specifications Piping model End Plate specifications
1 Piece(s) 15 Day(s) PROFIBUS DP (version A)Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)-No name plateN/A11Negative commonSide portedM12 connector power supply

Loading...

  1. 1

Basic Information

Type Base For Manifold

Please check the type/dimensions/specifications of the part SS5Y3-10S6N4-11B-C6 in the 5-Port Solenoid Valve, EX600, SY3000/5000/7000 Manifold series.

Products like this...

Part Number
SS5Y3-10S60-02D-N7D0
SS5Y3-10S60-02E-C6
SS5Y3-10S60-02U-C4D0
SS5Y3-10S6N4-11F-N3D0
SS5Y3-10S6N4-12B-C4
SS5Y3-10S6N4-12B-C6
Part NumberMinimum order quantityVolume DiscountDays to ShipCommunication Protocol Mounting Method Port pipe connection port diameter Specifications Applicable valve P- and E-port entry position Specified DIN rail length Option Number of Input/Output Units Number of Valves Common specifications Piping model End Plate specifications
1 Piece(s) 15 Day(s) N/ADIN rail mounting (without DIN rail)ø1/4"straight quick-connect fitting (A, B port) / ø5/16" quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)-No name plateN/A2NoneSide portedNone
1 Piece(s) 15 Day(s) N/ADirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000D side (2 to 10 stations)-No name plateN/A2NoneSide portedNone
1 Piece(s) 15 Day(s) N/ADIN rail mounting (without DIN rail)ø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000U side (2 to 10 stations)-No name plateN/A2NoneSide portedNone
1 Piece(s) 15 Day(s) PROFIBUS DP (version A)DIN rail mounting (without DIN rail)ø5/32"straight quick-connect fitting (A, B port) / ø5/16" quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 24 stations)-No name plateN/A11Negative commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) PROFIBUS DP (version A)Direct mountingø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)-No name plateN/A12Negative commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) PROFIBUS DP (version A)Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)-No name plateN/A12Negative commonSide portedM12 connector power supply

Tech Support