(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, Terminal Block Enclosure Spring Type, SY3000/5000/7000 Manifold (Part Numbers)

5-Port Solenoid Valve, Terminal Block Enclosure Spring Type, SY3000/5000/7000 Manifold

5-port solenoid valve, plug-in, connector connection base, terminal block enclosure compatible (spring type), SY3000/5000/7000 Series manifold.

[Please click here for the catalog]
P.237-1 10 type side ported, 11 type bottom ported
P.237-6 12 type top ported

(i)Caution

  • Please refer to the catalog for specification and material details.
  • Product images are representative images only. Please refer to the catalog for shape details.
  • CAD data is not available for some part numbers.

PDF

Part Number

Configured Part Number is shown.

SS5Y7-10TC-13B-CM

Part Number
SS5Y7-10TC-13B-CM
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Method Port pipe connection port diameter Specifications Applicable valve P- and E-port entry position Specified DIN rail length Option Number of Valves Piping model
1 Piece(s) 15 Day(s) Direct mountingStraight port, mixed sizes quick-connect fittingInternal Pilot SpecificationsSY7000Both sides (2 to 24 stations)-No name plate13Side ported

Loading...

  1. 1

Basic Information

Type Base For Manifold

Please check the type/dimensions/specifications of the part SS5Y7-10TC-13B-CM in the 5-Port Solenoid Valve, Terminal Block Enclosure Spring Type, SY3000/5000/7000 Manifold series.

Products like this...

Part Number
SS5Y3-10TC-02DS-C6D3
SS5Y3-10TC-02U-C4
SS5Y3-10TC-02U-C6
SS5Y7-10TC-14B-CM
SS5Y7-10TC-16B-C8
SS5Y7-12TC-06B
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Method Port pipe connection port diameter Specifications Applicable valve P- and E-port entry position Specified DIN rail length Option Number of Valves Piping model
1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000D side (2 to 10 stations)Length for 3 stationsNo name plate2Side ported
1 Piece(s) 15 Day(s) Direct mountingø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000U side (2 to 10 stations)-No name plate2Side ported
1 Piece(s) 15 Day(s) Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000U side (2 to 10 stations)-No name plate2Side ported
1 Piece(s) 15 Day(s) Direct mountingStraight port, mixed sizes quick-connect fittingInternal Pilot SpecificationsSY7000Both sides (2 to 24 stations)-No name plate14Side ported
1 Piece(s) 15 Day(s) Direct mountingø8 straight quick-connect fitting (A, B port) / ø12 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY7000Both sides (2 to 24 stations)-No name plate16Side ported
1 Piece(s) 15 Day(s) Direct mountingø12 single-action pipe fitting (P, E port)Internal Pilot SpecificationsSY7000Both sides (2 to 24 stations)--6Top ported

Tech Support