(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, VQ5000, S Kit (Serial Transmission Kit), EX123/124 (Part Numbers)

5-Port Solenoid Valve, VQ5000, S Kit (Serial Transmission Kit), EX123/124

5-port solenoid valve, base mounted type, plug-in unit, VQ5000 Series, manifold, S kit (serial transmission kit), EX123/124 compatible.
[Features]
・ The serial transmission system reduces connection work, while saving wiring and space
・ Double wiring (connected to SOL.A and SOL.B) is adopted for the internal wiring of each station, regardless of valve and option types
・ Mixed single and double wiring is available as a semi-standard specification

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

VV5Q51-06CMSDV

Part Number
VV5Q51-06CMSDV
Part NumberMinimum order quantityVolume DiscountDays to ShipCommunication Protocol Number of Inputs/Outputs Number of Stations Port pipe connection port diameter Thread standard Protective structure Option CE compliant Manifold wiring specifications Unit mounting position
1 Piece(s) 15 Day(s) CC-Link Compatible16 outputs6MixedRcNoneN/ANot compatibleNoneD side mounting

Loading...

  1. 1

Basic Information

Type Base For Manifold Type Plug-in unit Applicable valve VQ5000

Please check the type/dimensions/specifications of the part VV5Q51-06CMSDV in the 5-Port Solenoid Valve, VQ5000, S Kit (Serial Transmission Kit), EX123/124 series.

Products like this...

Part Number
VV5Q51-0203SD0
VV5Q51-0203SD0-W
VV5Q51-0203SDQ
VV5Q51-06CMSDV-K
VV5Q51-06CMSDV-SU
VV5Q51-06CMSUV
Part NumberMinimum order quantityVolume DiscountDays to ShipCommunication Protocol Number of Inputs/Outputs Number of Stations Port pipe connection port diameter Thread standard Protective structure Option CE compliant Manifold wiring specifications Unit mounting position
1 Piece(s) 15 Day(s) No SI unit-23/8RcNoneN/ANot compatibleNoneD side mounting
1 Piece(s) 15 Day(s) No SI unit-23/8RcIP65 compliantN/ANot compatibleNoneD side mounting
1 Piece(s) 15 Day(s) DeviceNet Compatible16 outputs23/8RcNoneN/ANot compatibleNoneD side mounting
1 Piece(s) 15 Day(s) CC-Link Compatible16 outputs6MixedRcNoneN/ANot compatibleSpecial wiring specifications (except double wiring specification, 10 stations or more)D side mounting
1 Piece(s) 15 Day(s) CC-Link Compatible16 outputs6MixedRcNoneDirect exhaust with silencer box: U side exhaustNot compatibleNoneD side mounting
1 Piece(s) 15 Day(s) CC-Link Compatible16 outputs6MixedRcNoneN/ANot compatibleNoneU side mounting

Tech Support