(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, VQ4000, Manifold, L Kit (Lead Kit) (Part Numbers)

5-Port Solenoid Valve, VQ4000, Manifold, L Kit (Lead Kit)

5-port solenoid valve, base mounted type, plug-in unit, VQ4000 Series manifold, L kit (lead kit).
[Features]
・ Direct electrical entry type available with 1 or more stations
・ There are D side direction and U side direction for electrical entry-direction, so it is possible to select according to the mounting direction.
・ Maximum number of stations 16

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

VV5Q41-03C12LD0-SB

Part Number
VV5Q41-03C12LD0-SB
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Stations Port pipe connection port diameter Thread standard Protective structure Option Lead wire length
(m)
CE compliant Electrical entry direction
1 Piece(s) 15 Day(s) 3ø12 single-action pipe fittingRcNoneDirect exhaust with silencer box: both sides exhaust0.6Not compatibleD side entry

Loading...

  1. 1

Basic Information

Type Base For Manifold Type Plug-in unit Applicable valve VQ4000

Please check the type/dimensions/specifications of the part VV5Q41-03C12LD0-SB in the 5-Port Solenoid Valve, VQ4000, Manifold, L Kit (Lead Kit) series.

Products like this...

Part Number
VV5Q41-0102LD1-SD
VV5Q41-0102LD1-SU
VV5Q41-0102LD2
VV5Q41-03C12LD1
VV5Q41-03C12LD1-W
VV5Q41-03C12LD2
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Stations Port pipe connection port diameter Thread standard Protective structure Option Lead wire length
(m)
CE compliant Electrical entry direction
1 Piece(s) 15 Day(s) 11/4RcNoneDirect exhaust with silencer box: D side exhaust1.5Not compatibleD side entry
1 Piece(s) 15 Day(s) 11/4RcNoneDirect exhaust with silencer box: U side exhaust1.5Not compatibleD side entry
1 Piece(s) 15 Day(s) 11/4RcNoneN/A3Not compatibleD side entry
1 Piece(s) 15 Day(s) 3ø12 single-action pipe fittingRcNoneN/A1.5Not compatibleD side entry
1 Piece(s) 15 Day(s) 3ø12 single-action pipe fittingRcIP65 compliantN/A1.5Not compatibleD side entry
1 Piece(s) 15 Day(s) 3ø12 single-action pipe fittingRcNoneN/A3Not compatibleD side entry

Tech Support