(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, Pilot Type, VFS3000, Manifold for Exhaust Cleaner (Part Numbers)

5-Port Solenoid Valve, Pilot Type, VFS3000, Manifold for Exhaust Cleaner

5-port solenoid valve, pilot type, plug-in type / non plug-in type, VFS3000 Series exhaust cleaner manifold.
[Features]
・ Protection of working environment
・ It reduces valve exhaust noise: 35 dB or more
・ It collects condensate / oil mist (Recovery efficiency 99.9% or more)
・ Reduction of piping labor-hours

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SS5Y5-M45-AU-11B-C64

Part Number
SS5Y5-M45-AU-11B-C64
Part NumberMinimum order quantityVolume DiscountDays to ShipType Number of Stations Port pipe connection port diameter Thread standard CE compliant Piping model Exhaust cleaner mounting direction Connector mounting direction
1 Piece(s) 15 Day(s) Plug-in type: with D-sub connector51/2(P)/3/8(A, B)RcNot compatibleSide portedD side mountingU side mounting

Loading...

  1. 1

Basic Information

Type Base For Manifold Passage Specifications Common (P, R1, R2)

Please check the type/dimensions/specifications of the part SS5Y5-M45-AU-11B-C64 in the 5-Port Solenoid Valve, Pilot Type, VFS3000, Manifold for Exhaust Cleaner series.

Products like this...

Part Number
SS5Y5-M45-06U-C86
SS5Y5-M45-07U-C64
SS5Y5-M45-AU-04D-M
SS5Y7-60-06D
SS5Y7-60-08B-10
SS5Y9-23P-06
Part NumberMinimum order quantityVolume DiscountDays to ShipType Number of Stations Port pipe connection port diameter Thread standard CE compliant Piping model Exhaust cleaner mounting direction Connector mounting direction
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector51/2(P)/3/8(A, B)RcNot compatibleSide portedD side mountingD side mounting
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector61/2(P)/3/8(A, B)RcNot compatibleSide portedD side mountingD side mounting
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector51/2(P)/1/4(A, B)RcNot compatibleSide portedD side mountingU side mounting
1 Piece(s) 15 Day(s) Plug-in type: With terminal block61/2(P)/3/8(A, B)RcNot compatibleBottom portedD side mounting-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block71/2(P)/3/8(A, B)RcNot compatibleSide portedU side mounting-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block91/2(P)/1/4(A, B)RcNot compatibleSide portedD side mounting-

Tech Support