(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Gripper, Parallel Open/Close Type Air Chuck, Long Stroke, Rechargeable Battery Compatible 25 A-MHZL2 Series (Part Numbers)

Gripper, Parallel Open/Close Type Air Chuck, Long Stroke, Rechargeable Battery Compatible 25 A-MHZL2 Series

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electrolytic nickel plating is used. )
This product uses low dew point compatible grease, can be used at -70°C, improved performance in low dew point environment.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

25A-MHZL2-25D2

 
Part Number
25A-MHZL2-25D2
Part NumberMinimum order quantityVolume DiscountDays to ShipGripping Methods Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Cylinder internal diameter
(mm)
Finger position / Options Auto switch Number of switches Lead wire length
1 Piece(s) 31 Day(s) Pinch, Parallel Type / Open, Parallel Type41.319.31046525Through holes in opening/closing directionWithout auto switch (built-in magnet)NoneNone

Loading...

  1. 1

Basic Information

Type Main body Number of Fingers 2 pcs. Main Body Shape Square Shape
Operation Method Double Acting Type Environment, Applications Standard Additional Functions With Linear Guide
Stroke Adjustment Mechanism Not Provided Body options Basic type

Please check the type/dimensions/specifications of the part 25A-MHZL2-25D2 in the Gripper, Parallel Open/Close Type Air Chuck, Long Stroke, Rechargeable Battery Compatible 25 A-MHZL2 Series series.

Products like this...

Part Number
25A-MHZL2-10D-M9BVL
25A-MHZL2-10D-M9BVLS
25A-MHZL2-10D-M9BW
25A-MHZL2-25D2-M9BWL
25A-MHZL2-25D2-M9BWS
25A-MHZL2-25D2-M9NL
Part NumberMinimum order quantityVolume DiscountDays to ShipGripping Methods Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Cylinder internal diameter
(mm)
Finger position / Options Auto switch Number of switches Lead wire length
1 Piece(s) 15 Day(s) Open, Parallel Type / Pinch, Parallel Type19.211.2--10Basic typeM9BV2 pcs.3 m
1 Piece(s) 15 Day(s) Open, Parallel Type / Pinch, Parallel Type19.211.2--10Basic typeM9BV1 pc.3 m
1 Piece(s) 31 Day(s) Open, Parallel Type / Pinch, Parallel Type19.211.2--10Basic typeM9BW2 pcs.-
1 Piece(s) 15 Day(s) Open, Parallel Type / Pinch, Parallel Type41.319.31046525Through holes in opening/closing directionM9BW2 pcs.3 m
1 Piece(s) 15 Day(s) Open, Parallel Type / Pinch, Parallel Type41.319.31046525Through holes in opening/closing directionM9BW1 pc.-
1 Piece(s) 15 Day(s) Open, Parallel Type / Pinch, Parallel Type41.319.31046525Through holes in opening/closing directionM9N2 pcs.3 m

Tech Support