(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Low-Profile Air Chuck, Rechargeable Battery Compatible 25 A-MHF2 Series (Part Numbers)

Low-Profile Air Chuck, Rechargeable Battery Compatible 25 A-MHF2 Series

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electrolytic nickel plating is used. )
This product uses low dew point compatible grease, can be used at -70°C, improved performance in low dew point environment.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

25A-MHF2-12D2-M9BWZ

 
Part Number
25A-MHF2-12D2-M9BWZ
Part NumberMinimum order quantityVolume DiscountDays to ShipDimensions when open
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Cylinder internal diameter
(mm)
Body options Auto switch Number of switches Lead wire length Connector type for gripper opening/closing Specifications
1 Piece(s) 15 Day(s) 48484812Axial pipingM9BW2 pcs.5 mNoneLong stroke

Loading...

  1. 1

Basic Information

Type Main body Gripping Methods Pinch, Chuck Type / Open, Chuck Type Number of Fingers 2 pcs.
Main Body Shape Square Shape (Flat Shape) Operation Method Double Acting Type Environment, Applications Standard
Additional Functions With Linear Guide / High Accuracy Stroke Adjustment Mechanism Not Provided

Please check the type/dimensions/specifications of the part 25A-MHF2-12D2-M9BWZ in the Low-Profile Air Chuck, Rechargeable Battery Compatible 25 A-MHF2 Series series.

Products like this...

Part Number
25A-MHF2-12D-M9BV
25A-MHF2-12D-M9BVLS
25A-MHF2-12D-M9BW
25A-MHF2-12D2-M9BZ
25A-MHF2-12D2-M9NLS
25A-MHF2-12D2R
Part NumberMinimum order quantityVolume DiscountDays to ShipDimensions when open
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Cylinder internal diameter
(mm)
Body options Auto switch Number of switches Lead wire length Connector type for gripper opening/closing Specifications
1 Piece(s) 15 Day(s) -484812Axial pipingM9BV2 pcs.-NoneShort stroke
1 Piece(s) 15 Day(s) -484812Axial pipingM9BV1 pc.3 mNoneShort stroke
1 Piece(s) 31 Day(s) -484812Axial pipingM9BW2 pcs.-NoneShort stroke
1 Piece(s) 15 Day(s) 48484812Axial pipingM9B2 pcs.5 mNoneLong stroke
1 Piece(s) 15 Day(s) 48484812Axial pipingM9N1 pc.3 mNoneLong stroke
1 Piece(s) 15 Day(s) 48484812Side pipingWithout auto switch (built-in magnet)NoneNoneNoneLong stroke

Tech Support