(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Gripper, Parallel Open/Close Type Air Chuck, Wide Type, Rechargeable Battery Compatible 25 A-MHL2 Series (Part Numbers)

Gripper, Parallel Open/Close Type Air Chuck, Wide Type, Rechargeable Battery Compatible 25 A-MHL2 Series

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electrolytic nickel plating is used. )
This product uses low dew point compatible grease, can be used at -70°C, improved performance in low dew point environment.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

25A-MHL2-32D

 
Part Number
25A-MHL2-32D
Part NumberMinimum order quantityVolume DiscountDays to ShipDimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Auto switch Number of switches Lead wire length Stroke
(mm)
Connector type for gripper opening/closing Port thread type
1 Piece(s) 15 Day(s) 2201502282280.1~0.632Without auto switch (built-in magnet)NoneNone70NoneRc

Loading...

  1. 1

Basic Information

Type Main body Gripping Methods Pinch, Parallel Type / Open, Parallel Type Number of Fingers 2 pcs.
Main Body Shape Square Shape (Wide) Operation Method Double Acting Type Environment, Applications Dust Resistant
Additional Functions Not Provided Stroke Adjustment Mechanism Not Provided

Please check the type/dimensions/specifications of the part 25A-MHL2-32D in the Gripper, Parallel Open/Close Type Air Chuck, Wide Type, Rechargeable Battery Compatible 25 A-MHL2 Series series.

Products like this...

Part Number
25A-MHL2-10D-M9BZS
25A-MHL2-10D-M9N
25A-MHL2-10D-Y59A
25A-MHL2-32D-M9B
25A-MHL2-32D-M9BL
25A-MHL2-32D-M9BLS
Part NumberMinimum order quantityVolume DiscountDays to ShipDimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Auto switch Number of switches Lead wire length Stroke
(mm)
Connector type for gripper opening/closing Port thread type
1 Piece(s) 15 Day(s) 765614140.15~0.610M9B1 pc.5 m20NoneM thread
1 Piece(s) 15 Day(s) 765614140.15~0.610M9N2 pcs.-20NoneM thread
1 Piece(s) 15 Day(s) 765614140.15~0.610Y59A2 pcs.-20NoneM thread
1 Piece(s) 15 Day(s) 2201502282280.1~0.632M9B2 pcs.-70NoneRc
1 Piece(s) 15 Day(s) 2201502282280.1~0.632M9B2 pcs.3 m70NoneRc
1 Piece(s) 15 Day(s) 2201502282280.1~0.632M9B1 pc.3 m70NoneRc

Tech Support