(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Gripper, Parallel Open/Close Type Air Chuck, Standard Type, Clean And Low Dust Generation 11-/22-MHZ2 Series (Part Numbers)

Gripper, Parallel Open/Close Type Air Chuck, Standard Type, Clean And Low Dust Generation 11-/22-MHZ2 Series

[11-Series Clean Series]
・ This product can be used in a clean environment
・ Prevents dust generation in the cleanroom

[22-Series, Copper-Free / Fluorine-Free / Silicone-Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials
・ The structure is the same as the Clean Series (Grease and packaging are different from the Clean Series)

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

11-MHZ2-10D-M9NM

Part Number
11-MHZ2-10D-M9NM
Part NumberMinimum order quantityVolume DiscountDays to ShipGripping Methods Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Environment, Applications Cylinder internal diameter
(mm)
Finger position / Options Auto switch Number of switches Lead wire length Type
1 Piece(s) 15 Day(s) Pinch, Parallel Type / Open, Parallel Type15.211.2-9.8Available in Cleanroom Environment10Basic form (Standard Type)M9N2 pcs.1 mClean Series (Vacuum type)

Loading...

  1. 1

Basic Information

Type Main body Number of Fingers 2 pcs. Main Body Shape Square Shape
Operation Method Double Acting Type Additional Functions With Linear Guide Stroke Adjustment Mechanism Not Provided

Please check the type/dimensions/specifications of the part 11-MHZ2-10D-M9NM in the Gripper, Parallel Open/Close Type Air Chuck, Standard Type, Clean And Low Dust Generation 11-/22-MHZ2 Series series.

Products like this...

Part Number
11-MHL2-10D-M9BWL
11-MHL2-10D-M9BWVL
11-MHL2-10D-M9NWL
11-MHZ2-10D-M9NS
11-MHZ2-10D-M9NVL
11-MHZ2-10D-M9NVM
Part NumberMinimum order quantityVolume DiscountDays to ShipGripping Methods Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Environment, Applications Cylinder internal diameter
(mm)
Finger position / Options Auto switch Number of switches Lead wire length Type
1 Piece(s) 20 Day(s) Open, Parallel Type / Pinch, Parallel Type15.211.2-9.8Available in Cleanroom Environment10Basic form (Standard Type)M9BV1 pc.-Clean Series (Vacuum type)
1 Piece(s) 15 Day(s) Open, Parallel Type / Pinch, Parallel Type15.211.2-9.8Available in Cleanroom Environment10Basic form (Standard Type)M9N2 pcs.-Clean Series (Vacuum type)
1 Piece(s) 15 Day(s) Open, Parallel Type / Pinch, Parallel Type15.211.2-9.8Available in Cleanroom Environment10Basic form (Standard Type)M9N1 pc.3 mClean Series (Vacuum type)
1 Piece(s) 15 Day(s) Open, Parallel Type / Pinch, Parallel Type15.211.2-9.8Available in Cleanroom Environment10Basic form (Standard Type)M9N1 pc.-Clean Series (Vacuum type)
1 Piece(s) 15 Day(s) Open, Parallel Type / Pinch, Parallel Type15.211.2-9.8Available in Cleanroom Environment10Basic form (Standard Type)M9NV2 pcs.3 mClean Series (Vacuum type)
1 Piece(s) 15 Day(s) Open, Parallel Type / Pinch, Parallel Type15.211.2-9.8Available in Cleanroom Environment10Basic form (Standard Type)M9NV2 pcs.1 mClean Series (Vacuum type)

Tech Support