(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Tire Pressure Gauge 170 psi (Part Numbers)

Tire Pressure Gauge 170 psi

Used to measure the wind pressure on the tire wheels precisely, removing excess pressure and filling the pressure quickly.

Part Number

Configured Part Number is shown.

AU-TP1558

Part Number
AU-TP1558
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Size 170 psi Weight(g) 1,850

Please check the type/dimensions/specifications of the part AU-TP1558 in the Tire Pressure Gauge 170 psi series.

Tech Support