(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ball Bearings Set screw type UC (Part Numbers)

Part Number

Configured Part Number is shown.

UC326D1

 
Part Number
UC326D1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Shaft Bore Dia. d(Ø) 35 O.D.(mm) 280 Width(mm) 135.0
Total Length(mm) 1050 Total Height(mm) 335 Mounting Screw M18
Material Bearing: High carbon chromium steel bearing, Bearing Housing: Cast Iron Working Temperature Range(°C) -15 to 100 Trusco code 819-6697

Please check the type/dimensions/specifications of the part UC326D1 in the Ball Bearings Set screw type UC series.

Tech Support