(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

New Foam Polyethylene Sheet for Crafting and Drawers (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
LD45051BE
LD45051BK
LD45051WH
LD45101BE
LD45101BK
LD45101WH
LD45151BE
LD45151BK
LD45151WH
Part NumberMinimum order quantityVolume DiscountDays to ShipThickness T
(mm)
Color Trusco Code
1 Piece(s) 12 Day(s) 5Beige441-6929
1 Piece(s) 12 Day(s) 5Black441-6937
1 Piece(s) 30 Day(s) 5White441-6953
1 Piece(s) 30 Day(s) 10Beige441-6961
1 Piece(s) 30 Day(s) 10Black441-6970
1 Piece(s) 12 Day(s) 10White441-6996
1 Piece(s) 12 Day(s) 15Beige441-7003
1 Piece(s) 30 Day(s) 15Black441-7011
1 Piece(s) 30 Day(s) 15White441-7038

Loading...

  1. 1

Basic Information

Width A(mm) 1000 Length(mm) 1000 Operating Temperature(℃) -20 to 70
Material Polyethylene Foam

Tech Support