(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mini Speed Controller Alpha (Part Numbers)

Part Number

Configured Part Number is shown.

FM4RM3I

 
Part Number
FM4RM3I
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Operating Temp. Range(°C) -5::60 Operating Pressure Range(MPa) 0.05::0.7 Type Meter-in type
Working Fluid Air Connection Port Diameter M3 x 0.5 Compatible Tube Outer Diameter D(mm) 4
Trusco Code 808-2735

Please check the type/dimensions/specifications of the part FM4RM3I in the Mini Speed Controller Alpha series.

Tech Support