(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Change Valve(Manual type) HV4400 (Part Numbers)

Part Number

Configured Part Number is shown.

HV440015

Part Number
HV440015
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Number of Ports 4-Port Effective Sectional Area(mm2) 27.7 W x D x H(mm) 154 x 62 x 121
Connection Port Diameter Rc1/2 Working Fluid Air Fluid Tempearture(℃) -5 to 60
Working Pressure(MPa) 0 to 1 Trusco Code 219-3019

Please check the type/dimensions/specifications of the part HV440015 in the Change Valve(Manual type) HV4400 series.

Tech Support