(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Molding Die Cupla, Large Flow Type (for Internal Screw Mounting), PM Type (Part Numbers)

Part Number

Configured Part Number is shown.

K3-02PM

Part Number
K3-02PM
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Plug (Male) / Socket (Female) Plug (Male) Body Material Brass(C3604) Applicable Fluids Water / Oil
Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) 0::1 Types of connection screw Rc
Nominal of Thread 1/4 Withstanding Pressure(MPa) 1.5 Trusco code 777-9691
Weight(g) 16

Please check the type/dimensions/specifications of the part K3-02PM in the Molding Die Cupla, Large Flow Type (for Internal Screw Mounting), PM Type series.

Tech Support