(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Clamp Meter (for leakage current/load current measurement) (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
KEW2413R
MODEL2413F
MODEL2431
MODEL2432
MODEL2433
Part NumberMinimum order quantityVolume DiscountDays to ShipSignal Detection Method Width
(mm)
Depth
(mm)
Height
(mm)
AC Current
(A)
Auto Power Off Leakage Current
(mA)
Power Supply Continuous Use Time
(hour)
Maximum Display
(count)
Maximum Measured Conductor Diameter
(mm)
Trusco Code Weight
(g)
Detection Method
1 Piece(s) 35 Day(s) -130502501000-200 / 2ASquare 9V battery(006P) x 1(included)60200068838-4954570True effective value(TURERMS)
1 Piece(s) Quote Average rectification (MEAN)130502501000-200 / 2ASquare 9V battery(006P) x 1(included)60200068838-4978570Average value rectification(MEAN)
1 Piece(s) 35 Day(s) -6026149200about 10 minutes200Button battery(LR44) x 2(included)1520002000479-6683120-
1 Piece(s) 35 Day(s) -8132185100about 10 minutes40AAA dry battery(R03) x 2(included)4040004000479-6691290-
1 Piece(s) 35 Day(s) -8132185400about 10 minutes400AAA dry battery(R03) x 2(included)4040004000479-6705270-

Loading...

  1. 1

Tech Support