(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Gripper CH10□-B

Part Number

Configured Part Number is shown.

Part Number
CH10-B
CH10L-B
CH10X-B
CH10Y-B
Part NumberMinimum order quantityVolume DiscountDays to ShipOpen Dimension L1
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Maximum claw length (from the tip)
(cm)
Maximum claw mass (one side)
(g)
Width
(mm)
Depth
(mm)
Height
(mm)
Trusco code Weight
(g)
1 Piece(s) 35 Day(s) 2032.436076 to 563855855-3726300
1 Piece(s) 35 Day(s) 626.424050 to 443050855-3725140
1 Piece(s) 35 Day(s) 30565180102 to 724670855-3727550
1 Piece(s) 35 Day(s) 401059350140 to 1005280855-37281100

Loading...

  1. 1

Basic Information

Operating Pressure Range(MPa) 0.3 to 0.7:: Ambient temperature(℃) 5 to 60 Opening margin(mm) Aluminum alloy
Repeat accuracy Initial value

Tech Support