(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

G-TWIN Breaker BW Series Terminal Cover BTHA (BW9BTHA-S3)

G-TWIN Breaker BW Series Terminal Cover BTHA BW9BTHA-S3

[Features]This is a long type (wide type) terminal cover for the breaker BW series. The transparent color makes it easy to see inside. [Application]It can be used to prevent electric shock.

Part Number

Configured Part Number is shown.

BW9BTHA-S3

Part Number
BW9BTHA-S3
Part NumberMinimum order quantityVolume DiscountDays to ShipDivision Type Type Color
1 Piece(s) 88 Day(s) --Short type (narrow type)Transparency

Loading...

  1. 1

Basic Information

Number of Poles 2/3 Application Terminal Cover

Please check the type/dimensions/specifications of the part BW9BTHA-S3 in the G-TWIN Breaker BW Series Terminal Cover BTHA series.

Products like this...

Part Number
BW9BTHA-L3
BW9BTHA-L3W
BW9BTHA-S3W
Part NumberMinimum order quantityVolume DiscountDays to ShipDivision Type Type Color
1 Piece(s) 14 Day(s) Outer Accessory OptionTerminal CoverLong type (wide type)Transparency
1 Piece(s) 88 Day(s) --Long type (wide type)Ash white
1 Piece(s) 88 Day(s) --Short type (narrow type)Ash white

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)