(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

GT5P Small Scale Timer (Part Numbers)

GT5P Small Scale Timer

GT5P Small Scale Timer
Timer is an electrical equipment used to set the time and control the automatic operation of machine in indutrial
[Feature]
● Display method : Analog type
● Mounting Method : Plug-in socket
● Power Supply : AC/DC
● Setup Time Range (Minimum /Maximum) : 0.1 sec to 1 minuteand 10 sec to 10 minutes
[Application]
It is use for setting the time and control the automatic operation of electrical appliances and machine in indutrial

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GT5P-F10SAD24
GT5P-N3SA100
GT5P-N10MA200
GT5P-N10SA100
GT5P-N10SA200
GT5P-N10SAD24
GT5P-N30SA100
GT5P-N30SA200
GT5P-N60SA200
GT5P-N60SAD24
GT5P-P3SA100
GT5P-P3SA200
GT5P-P3SAD24
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSTime specifications
(s)
Power Supply Voltage Delay operation Flicker operation One-shot operation
1 Piece(s) 17 Day(s) or more 100.2 to 10AC24V/DC24V××
1 Piece(s) 17 Day(s) or more 100.1–3[AC-dedicated] VAC 100–120××
1 Piece(s) 17 Day(s) or more 1010 to 600[AC-dedicated] AC200 to 240V××
1 Piece(s) 17 Day(s) or more 100.2 to 10[AC-dedicated] VAC 100–120××
1 Piece(s) 17 Day(s) or more 100.2 to 10[AC-dedicated] AC200 to 240V××
1 Piece(s) 12 Day(s) or more 100.2 to 10AC24V/DC24V××
1 Piece(s) 25 Day(s) 100.5–30[AC-dedicated] VAC 100–120××
1 Piece(s) 13 Day(s) or more 100.5–30[AC-dedicated] AC200 to 240V××
1 Piece(s) 13 Day(s) or more 101–60[AC-dedicated] AC200 to 240V××
1 Piece(s) 16 Day(s) or more 101–60AC24V/DC24V××
1 Piece(s) 13 Day(s) or more 100.1–3[AC-dedicated] VAC 100–120××
1 Piece(s) 17 Day(s) or more 100.1–3[AC-dedicated] AC200 to 240V××
1 Piece(s) 17 Day(s) or more 100.1–3AC24V/DC24V××

Loading...

  1. 1

Basic Information

Type Timer Display method Analog Mounting Method Plug-in socket
Output Method Relay Representative Standard CE / UL / CSA Dimension vertical(mm) 36
Dimension width(mm) 29 Dimension depth(mm) 81.5 Contact Configuration 1c
AC output specification (Ω load) AC240V 3A DC output specification (Ω load) DC24V 5A Interval operation ×
Star/Delta × Sequential operation × Coarse/fine adjustment setting ×

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)