(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

DSN形ノーヒューズスイッチ(高容量) (DSN250-CV 3P 250A)

標準遮断器から過電流引きはずし素子を取除いた高容量開閉器です。開閉容量の大きい開閉器としてご使用ください。

Part Number

Configured Part Number is shown.

DSN250-CV 3P 250A

Part Number
DSN250-CV 3P 250A
Part NumberMinimum order quantityVolume DiscountDays to ShipRated Current
(A)
Open/close capacity AC
(A)
Open/close capacity DC
(A)
1 Piece(s) Quote 2501500625

Loading...

  1. 1

Basic Information

Number of Poles 3 Mounting Method Fasten With Screws Connection Method Surface type
Representative Standard CE Dimension height(mm) 165 Dimension width(mm) 105
Dimension depth(mm) 92 Rated voltage used AC(V) 500 Rated voltage used DC(V) 250

Please check the type/dimensions/specifications of the part DSN250-CV 3P 250A in the DSN形ノーヒューズスイッチ(高容量) series.

Products like this...

Part Number
DSN250-CV 3P 225A
Part NumberMinimum order quantityVolume DiscountDays to ShipRated Current
(A)
Open/close capacity AC
(A)
Open/close capacity DC
(A)
1 Piece(s) Quote 2251350560

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)