(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Push Button Rubber Cover (For dia. 30) EA940DC-11 (Part Numbers)

Push Button Rubber Cover (For dia. 30) EA940DC-11
  • On Sale Till 31/03/2025

【Product Specifications】
・IDEC
・Material-Nitrile-type rubber
・For convex push button switch
・This is a covered mounting metal ring and ensures waterproof capability of a push button switch.
・Enabled ambient temperature…-5~60℃
・Color…Black
・Type…OC-11B

(i)Caution

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

EA940DC-11

Part Number
EA940DC-11
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) Same day 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DC-11 in the Push Button Rubber Cover (For dia. 30) EA940DC-11 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)