(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Display Cable (Composite Coaxial, Analog RGB, 30 m, With Core) (Part Numbers)

Display Cable (Composite Coaxial, Analog RGB, 30 m, With Core)

A display cable (composite coaxial) (analog RGB). 30 m with core.
[Features]
·Cable for connecting Personal computers with displays from various manufacturers.
·Uses a composite coaxial cable (75 Ω coaxial cable) to be resistant to noise.
·High-quality cable with very little signal loss or image quality deterioration to a high-resolution mode.
·Straight-through cable using all 4 pairs of wires type mini-D-sub15pin which connects all pins.
·Encapsulated-type aluminum shield processing is applied inside the copper high-density braided shield material.
·Protects important data from almost all noise, from low to high frequencies.
·FCC-compliant product that has been metal-treated for resistance against external noise, and to provide completely effective protection against electro-magnetic interference (EMI).
·Achieved a high level of shielding effect with a metal shield connector (metal connector cover).

Part Number

Configured Part Number is shown.

KB-CHD1530N

Product Specifications

Display Cable (Composite Coaxial, Analog RGB, 30 m, With Core)

Display Cable (Composite Coaxial, Analog RGB, 30 m, With Core)

Connector diagram of Display Cable (Composite Coaxial, Analog RGB, 30 m, With Core)

Connector diagram of Display Cable (Composite Coaxial, Analog RGB, 30 m, With Core)

Wiring diagram of Display Cable (Composite Coaxial / Analog RGB / 30 m / with Core)

Wiring diagram of Display Cable (Composite Coaxial / Analog RGB / 30 m / with Core)

Dimensional drawing of Display Cable (Composite Coaxial, Analog RGB, 30 m, with Core)

Dimensional drawing of Display Cable (Composite Coaxial, Analog RGB, 30 m, with Core)

  • For DOS/V machines.
  • For NEC PC98NX.
  • For NEC or suitable products.
  • For Apple Macintosh or suitable products.
  • Compatible with personal computers of various manufacturers.
  • Due to a 75-Ω coaxial cable used for R/G/B image signals, this product causes very little image quality deterioration.
  • Encapsulated-type aluminum shield is applied inside the high-density braided copper shield material to protect from almost all noise.
  • Uses twisted pair wire that is strong against noise and consists of 2 core wires.
  • FCC-compliant product that has been metal-treated for resistance against external noise, and to provide completely effective protection against electro-magnetic interference (EMI).
  • * The Centronics connector is a metal-shielded connector.
  • By using machined pins compliant with U.S MIL standards, contact noises are shutout.
  • Gold-plated pins (contacts) are used for rust resistance and for minimizing concerns of signal degradation over time.
  • Equipped with ferrite core with the function of a noise filter that effectively absorbs noise transmitted from the cable.
  • Straight connection.

Product Specifications

Features

  • Uses twisted pair wire that is strong against noise and consists of 2 core wires.
  • By using machined pins compliant with U.S MIL standards, contact noises are shutout; gold plating is applied to prevent signal degradation, etc., due to rust and aging.
  • Gold-plated pins (contacts) are used for rust resistance and for minimizing concerns of signal degradation over time.
  • A ferrite core to absorb high frequency noises is equipped at both ends of the cable.
  • Compliant with VESA DDCI standard.
  • Compatible with Windows Plug&Play.
  • Simplified package to minimize waste after use and for easy unpacking.

Product Specifications

Cable Length30 m
ConnectorMini D-sub (HD) 15pin, male, (imperial thread: 4-40) (metal-processed connector)-
Mini D-sub (HD) 15pin male (imperial thread: 4-40) (metal shield connector (compact))
Cable diameter7.4 mm
Cable standardUL20276
Connectionstraight-through cable using all 4 pairs of wires (composite coaxial cable)

Supported Models

Supported Models"Personal Computer"
PC with Windows (DOS/V), NEC PC98-NX series / PC-9821 series, Apple iMac, Power Mac G4/G3, PowerBook series, iBook series, etc.
* Models with a Mini D-sub (HD) 15pin display port
"Display"
Analog RGB display, projector, etc., of various manufacturers
* Models with a Mini D-sub (HD) 15pin port
Part Number
KB-CHD1530N
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Cable with ferrite core Connector type CN1 Other Connector type CN2 Other
CN1 connector direction Straight CN2 connector direction Straight Length(m) 30

Please check the type/dimensions/specifications of the part KB-CHD1530N in the Display Cable (Composite Coaxial, Analog RGB, 30 m, With Core) series.

Tech Support