(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 26/5/2024 sampai dengan 6:00 pada tanggal 27/5/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 26/5/2024 to 6:00 (WIB) 27/5/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

15‑A High Snap Switch, Toggle Type (Part Numbers)

15‑A High Snap Switch, Toggle Type

[Features]
A snap switch compatible with 15 A.

(i)Caution

  • This switch is designed for embedding in devices. It is not suitable for other applications, such as home use.
  • This product image is a representative image.

Part Number

Configured Part Number is shown.

WD1211F

Part Number
WD1211F
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Contact (toggle, locker) 2-pole single throw Type Toggle Shape Silique type
Terminal shape Solder terminal Protection function (environmentally resistant) Available Dimension vertical(mm) 56.5
Dimension width(mm) 33 Dimension depth(mm) 19.5 Type Standard
Operating characteristics (control method) ON-OFF Electrical rating (current/voltage) 15 A, 250 V AC / 0.5 A, 250 V DC / 0.9 A, 125 V DC / 15 A, 30 V DC Protective structure IP40

Tech Support