(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Waterproof Rubber Cord Connector Body (Part Numbers)

Waterproof Rubber Cord Connector Body

Panasonic AC outlet/inlet (option/others) waterproof rubber cord connector body.

(i)Caution

  • The product images are representative images only.Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WA3219K
WA3229
WA3319
WA3329
WA3419
WA3439
Part NumberRelated ToMinimum order quantityVolume DiscountDays to ShipRoHSRated Number of Positions
1 Piece(s) 14 Day(s) 1015A/125V2P
1 Piece(s) 14 Day(s) 1020A/250V2P
1 Piece(s) 14 Day(s) 1015A/250V3P
1 Piece(s) 14 Day(s) 1020A/250V3P
1 Piece(s) 14 Day(s) 1015A/250VGrounding 3P
1 Piece(s) 14 Day(s) 1030A/250VGrounding 3P

Loading...

  1. 1

Basic Information

Type AC Outlet/Inlet Related Product (Rated) Color Black

Tech Support