(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Bare Crimp Terminal (Round Type)【1-6 Pieces Per Package】 (Part Numbers)

Part Number

Configured Part Number is shown.

2MS3

 
Part Number
2MS3
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Overall Length
(mm)
Trusco Code Total Length
(mm)
Stranded Wire
(mm²)
Electrical Wire Tying Range AWG JIS Standard Product Stud Diameter
(mm)
Single Wire
(mm)
1 Piece(s) 1 Day(s) 5.513.2422-46472.31.04 to 2.6316-14Not available3.21.14 to 1.82

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2MS3 in the Bare Crimp Terminal (Round Type) series.

Products like this...

Part Number
1.25MS3
145NS
146NS
32512
38S8
85NS
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Overall Length
(mm)
Trusco Code Total Length
(mm)
Stranded Wire
(mm²)
Electrical Wire Tying Range AWG JIS Standard Product Stud Diameter
(mm)
Single Wire
(mm)
1 Piece(s) 1 Day(s) 5.513.2422-44341.70.25 to 1.6522-16Not available3.20.57 to 1.44
1 Piece(s) 1 Day(s) 928.3422-45075.810.52 to 16.786Not available5.33.65 to 4.62
1 Piece(s) 1 Day(s) 9.628.6422-45155.810.52 to 16.786Not available6.43.65 to 4.62
1 Piece(s) 1 Day(s) 50.588422-474428.0242.27 to 325600/650MCMNot available13.017.5 to 20.3
1 Piece(s) 1 Day(s) 15.538422-47959.426.66 to 42.422Not available8.45.81 to 7.34
1 Piece(s) 1 Day(s) 922.3422-48844.56.64 to 10.528Not available5.32.89 to 3.65

Tech Support