(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Power wire cutter

Power wire cutter

Powerful welding diamond provides long service life. Cuts easily thanks to its strong power.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
DPDK-100
DPDK-125
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Hole Diameter
(mm)
Mounting Area
1 Piece(s) 12 Day(s) 10520(15)With 15-hole bushing
1 Piece(s) 8 Day(s) 12522-

Loading...

  1. 1

Basic Information

Product Type Diamond cutter Wheel Type Segment Type Application Non-ferrous / For concrete, mortar / Tile / Resin
Blade thickness(mm) 2 Maximum Engine Speed(min-1) 14500 Packaging Quantity 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)