(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Micro Grain Carbide End Mills PHOENIX Pencil Neck Deep-Feed Radius (Part Numbers)

Micro Grain Carbide End Mills PHOENIX Pencil Neck Deep-Feed Radius

Pencil neck radius end mill that achieves high-efficiency machining of deep parts that are prone to chattering and difficult-to-cut materials.

PDF

Part Number

Configured Part Number is shown.

PHX-PC-DFR-4XR1X2X61.3

Part Number
PHX-PC-DFR-4XR1X2X61.3
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Neck Diameter
(mm)
Neck Taper Angle
(°)
Tool No. Effective Slope Angle
(Degree)
Neck Taper Angle
(Degree)
1 Piece(s) 16 Day(s) or more 416120861.38230974622

Loading...

  1. 1
 

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / Stainless Steel / Cast Iron Number of flutes(sheet) 3 Type Radius
Machining Application Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) Coating For High Hardness (Silicone-Based) Torsion Angle (θ) Powerful Helix (45° to 60°)

Please check the type/dimensions/specifications of the part PHX-PC-DFR-4XR1X2X61.3 in the Micro Grain Carbide End Mills PHOENIX Pencil Neck Deep-Feed Radius series.

Products like this...

Part Number
PHX-PC-DFR-10XR2X1X100
PHX-PC-DFR-10XR2X1X120
PHX-PC-DFR-10XR2X1X140
PHX-PC-DFR-4XR1X3X42.2
PHX-PC-DFR-6XR1.5X0.5X60
PHX-PC-DFR-6XR1.5X1.5X43.2
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Neck Diameter
(mm)
Neck Taper Angle
(°)
Tool No. Effective Slope Angle
(Degree)
Neck Taper Angle
(Degree)
1 Piece(s) 16 Day(s) or more 102151601610012.87130980430.84°1
1 Piece(s) 16 Day(s) or more 102151801612013.57130980440.87°1
1 Piece(s) 16 Day(s) or more 102152001614014.26130980450.88°1
1 Piece(s) 16 Day(s) or more 416100842.28330974723
1 Piece(s) 16 Day(s) or more 61.591308606.790.530976270.39°0.5
1 Piece(s) 16 Day(s) or more 61.59100843.281.530976511.5°1.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)