(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Alpha Ball End Mill BCF Type (Part Numbers)

Alpha Ball End Mill BCF Type

[Features]
· Features a convex-shape rake face cutting blade which generates smooth cutting.
· The insert clamp with a keyway provides a secure lifted cutting.
· The cutting blade of sub-insert can be set up to near the center.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BCF2018S25S
BCF2018S25TE
BCF2018S32TE
BCF2030S20ST080
BCF2030S20ST120
BCF2030S20ST150
BCF2030S25E
BCF2030S25L
BCF2030S32E
BCF2523S32S
BCF2523S32TE
BCF2539S32E
BCF2539S32L
BCF2539S32ST100
BCF2539S32ST150
BCF3028S32S
BCF3028S32TE
BCF3043S32E
BCF3043S32L
BCF3043S32ST100
BCF3043S32ST150
BCF3043S32ST200
BCF3228S32S
BCF3228S32TE
BCF3243S32E
BCF3243S32L
BCF4050S42L
BCF4050S42S
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Maximum Cutting Depth (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Dimension φD2
(mm)
Size L2
(mm)
Dimension θn
(°)
Dimension R
(mm)
Dimension L3
(mm)
Dimension φD3
(mm)
Dimension RS
(mm)
Usable Insert Master Flute Product Code Usable Insert Slave Flute Product Code Usable Insert Peripheral Flute Product Code
1 Piece(s) 12 Day(s) 2014025185223.4305.7°10601980ZCE□100CE (one blade)ZCE□100SE (one blade)-
1 Piece(s) 12 Day(s) 2025025187223.430108019170ZCE□100CE (one blade)ZCE□100SE (one blade)-
1 Piece(s) 12 Day(s) 20300321810731.2304.9°1011518185ZCE□100CE (one blade)ZCE□100SE (one blade)-
1 Piece(s) 12 Day(s) 2018020308018.5--10--100ZCE□100CE (one blade)ZCE□100SE (one blade)CPMT080204 (2-flute)
1 Piece(s) 12 Day(s) 20220203012018.5--10--100ZCE□100CE (one blade)ZCE□100SE (one blade)CPMT080204 (2-flute)
1 Piece(s) 12 Day(s) 20250203015018.5--10--100ZCE□100CE (one blade)ZCE□100SE (one blade)CPMT080204 (2-flute)
1 Piece(s) 12 Day(s) 2025025306224355.2°107018.5180ZCE□100CE (one blade)ZCE□100SE (one blade)CPMT080204 (2-flute)
1 Piece(s) 12 Day(s) 2015025306224355.3°107018.580ZCE□100CE (one blade)ZCE□100SE (one blade)CPMT080204 (2-flute)
1 Piece(s) 12 Day(s) 2025032306230.43512.4°107018.5180ZCE□100CE (one blade)ZCE□100SE (one blade)CPMT080204 (2-flute)
1 Piece(s) 12 Day(s) 2515032236230.1356.5°12.5702480ZCE□125CE (one blade)ZCE□125SE (one blade)-
1 Piece(s) 12 Day(s) 2530032239730.1352.8°12.510524195ZCE□125CE (one blade)ZCE□125SE (one blade)-
1 Piece(s) 12 Day(s) 2530032397231509.7°12.58023.5220ZCE□125CE (one blade)ZCE□125SE (one blade)CPMT090308 (2-flute)
1 Piece(s) 12 Day(s) 2518032397231509.7°12.58023.5100ZCE□125CE (one blade)ZCE□125SE (one blade)CPMT090308 (2-flute)
1 Piece(s) 12 Day(s) 25200323910023.5--12.5--100ZCE□125CE (one blade)ZCE□125SE (one blade)CPMT090308 (2-flute)
1 Piece(s) 12 Day(s) 25250323915023.5--12.5--100ZCE□125CE (one blade)ZCE□125SE (one blade)CPMT090308 (2-flute)
1 Piece(s) 12 Day(s) 3016032287231.2503.1°158028.880ZCE□150CE (one blade)ZCE□150SE (one blade)-
1 Piece(s) 12 Day(s) 3035032289231.2401.3°1510028.8250ZCE□150CE (one blade)ZCE□150SE (one blade)-
1 Piece(s) 12 Day(s) 3035032439231602.7°1510028250ZCE□150CE (one blade)ZCE□150SE (one blade)CPMT090308 (2-flute)
1 Piece(s) 12 Day(s) 3020032439231602.7°1510028100ZCE□150CE (one blade)ZCE□150SE (one blade)CPMT090308 (2-flute)
1 Piece(s) Quote 30200324310028--15--100ZCE□150CE (one blade)ZCE□150SE (one blade)CPMT090308 (2-flute)
1 Piece(s) 12 Day(s) 30250324315028--15--100ZCE□150CE (one blade)ZCE□150SE (one blade)CPMT090308 (2-flute)
1 Piece(s) 12 Day(s) 30300324320028--15--100ZCE□150CE (one blade)ZCE□150SE (one blade)CPMT090308 (2-flute)
1 Piece(s) 12 Day(s) 321603228----168030.680ZCET160CE (one blade)ZCET160SE (one blade)-
1 Piece(s) 12 Day(s) 3235032289231.2400.3°1610030.6250ZCET160CE (one blade)ZCET160SE (one blade)-
1 Piece(s) 12 Day(s) 323503243-30.3--16100-250ZCET160CE (one blade)ZCET160SE (one blade)CPMT090308 (2-flute)
1 Piece(s) 12 Day(s) 322003243-30.3--16100-100ZCET160CE (one blade)ZCET160SE (one blade)CPMT090308 (2-flute)
1 Piece(s) 12 Day(s) 402504250-38.6--20150-100ZCEW200CE (one blade)ZCEW200SE (one blade)CPMT090308 (2-flute)
1 Piece(s) 12 Day(s) 402004250-38.6--20100-100ZCEW200CE (one blade)ZCEW200SE (one blade)CPMT090308 (2-flute)

Loading...

  1. 1

Basic Information

Machining Application Groove Mounting Method Handle Type Finish category Finish Processing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)