(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Free-Cutting Type Alpha Radius Mill (Shank) AR Type (Part Numbers)

Free-Cutting Type Alpha Radius Mill (Shank) AR Type

[Features]
· Uses a 15-degree positive round insert (including a chip breaker).
· Able to engrave directly.
· Able to do a Z-direction slitting or an oblique cutting.
· Suitable also for machining a difficult-to-cut or a high hardness material (50 to 55 HRC).

PDF

Part Number

Configured Part Number is shown.

ARL5040R

 
Part Number
ARL5040R
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Maximum Cutting Depth (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Detail Type Dimension φDb
(mm)
Dimension φD2
(mm)
Shape Dimension ℓs
(mm)
1 Piece(s) 12 Day(s) 4025032850Long3524Fig-2200

Loading...

  1. 1

Basic Information

Machining Application Flat Surface / Groove Mounting Method Handle Type Finish category Finish Processing

Please check the type/dimensions/specifications of the part ARL5040R in the Free-Cutting Type Alpha Radius Mill (Shank) AR Type series.

Products like this...

Part Number
ARE3032R
ARE4032R
ARE4040R
ARL5050R42
ARL5063R42
ARS0020R
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Maximum Cutting Depth (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Detail Type Dimension φDb
(mm)
Dimension φD2
(mm)
Shape Dimension ℓs
(mm)
1 Piece(s) 12 Day(s) 32300325180Extra Long2822Fig-1120
1 Piece(s) 12 Day(s) 32300326180Extra Long2820Fig-1120
1 Piece(s) 12 Day(s) 4030032650Extra Long3528Fig-2250
1 Piece(s) 12 Day(s) 5025042850Long4434Fig-2200
1 Piece(s) 12 Day(s) 6325042850Long5847Fig-2200
1 Piece(s) 12 Day(s) 2013020450Regular1812Fig-180

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)