(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Free Cutting Alpha Radius Mill (Bore) AR (B) Type (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
AR5047R
AR5080R
AR5100R
AR5125R
ARB4040R-3
ARB4050R-3
ARB4050R-3M
ARB4050R-5
ARB4050R-5M
ARB4063R-4
ARB4063R-4M
ARB4063R-6
ARB4063R-6M
ARB4080R-4
ARB4080R-6
ARB4100R-5
ARB4125R-6
ARB5063R-3
ARB5080R-4
ARB5100R-5
ARB5125R-6
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Maximum Cutting Depth (Ad)
(mm)
Detail Type Size A
(mm)
Dimension φDb
(mm)
Dimension φD2
(mm)
Shape Size B
(mm)
Dimension φd
(mm)
Dimension φd1
(mm)
Dimension R
(mm)
Insert Thickness
(mm)
Arbor Screw
1 Piece(s) 12 Day(s) 63478Tip Diameter Type8.44747Fig-1522.22516.5194.76M10(Fig.6)
1 Piece(s) 12 Day(s) 96638Tip Diameter Type12.76580Fig-1831.7543324.76M16(Fig.7)
1 Piece(s) 12 Day(s) 116638Tip Diameter Type15.985100Fig-21038.153384.76M20(Fig.8)
1 Piece(s) 12 Day(s) 141638Tip Diameter Type15.985125Fig-21038.160384.76M20Fig.8
1 Piece(s) 12 Day(s) 40506Outermost Diameter Type8.43228Fig-15.61613.5194.76M8×25(Fig.3)
1 Piece(s) 12 Day(s) 50506Outermost Diameter Type8.44838Fig-1522.22517194.76M10×25(Fig.4)
1 Piece(s) 12 Day(s) 50506Outermost Diameter Type10.44838Fig-16.32217204.76M10×25(Fig.4)
1 Piece(s) 12 Day(s) 50506Outermost Diameter Type8.44838Fig-1522.22517194.76M10×25(Fig.4)
1 Piece(s) 12 Day(s) 50506Outermost Diameter Type10.44838Fig-16.32217204.76M10×25(Fig.4)
1 Piece(s) 12 Day(s) 63506Outermost Diameter Type8.46151Fig-1522.22517194.76M10×25(Fig.4)
1 Piece(s) 12 Day(s) 63506Outermost Diameter Type10.46151Fig-16.32217204.76M10×25(Fig.4)
1 Piece(s) 12 Day(s) 63506Outermost Diameter Type8.46151Fig-1522.22517194.76M10×25(Fig.4)
1 Piece(s) 12 Day(s) 63506Outermost Diameter Type10.46151Fig-16.32217204.76M10×25(Fig.4)
1 Piece(s) 12 Day(s) 80706Outermost Diameter Type12.77668Fig-1831.7526324.76M16×35(Fig.5)
1 Piece(s) 12 Day(s) 80706Outermost Diameter Type12.77668Fig-1831.7526324.76M16×35(Fig.5)
1 Piece(s) 12 Day(s) 100706Outermost Diameter Type12.79688Fig-1831.7526324.76M16×35(Fig.5)
1 Piece(s) 12 Day(s) 125706Outermost Diameter Type15.9102113Fig-21038.155384.76M20(Fig.8)
1 Piece(s) 12 Day(s) 63508Outermost Diameter Type8.46147Fig-1522.22517195.56M10×25(Fig.4)
1 Piece(s) 12 Day(s) 80708Outermost Diameter Type12.77664Fig-1831.7526325.56M16×35(Fig.5)
1 Piece(s) 12 Day(s) 100708Outermost Diameter Type12.79684Fig-1831.7526325.56M16×35(Fig.5)
1 Piece(s) 12 Day(s) 125708Outermost Diameter Type15.9102109Fig-21038.155385.56M20(Fig.8)

Loading...

  1. 1

Basic Information

Machining Application Flat Surface Mounting Method Arbor Finish category Finish Processing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)