(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

JIS Standard Asymmetric Straight Bit 31 Type, 32 Type (Part Numbers)

JIS Standard Asymmetric Straight Bit 31 Type, 32 Type

[HICUT]JIS standard type, HT110, straight turning tool bit with unsymmetric cutting edge, 31 type (right-handed) / 32 type (left-handed).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

31-3-HT110

Part Number
31-3-HT110
Part NumberMinimum order quantityVolume DiscountDays to ShipJIS Specification Shank Size W
(mm)
Material Link Size L
(mm)
Link Size H
(mm)
Applicable Parting Tools Preferred Hand Tip Size A Tip Size B Tip Size C
10 Piece(s) 16 Day(s) or more 31 Type Asymmetric Cutting Edge Bit (Right)19HT1101401901-3Right-hand19135

Loading...

  1. 1
 

Basic Information

Product ​​Type Carbide bytes Tip Size r 0.5 Pieces 1

Please check the type/dimensions/specifications of the part 31-3-HT110 in the JIS Standard Asymmetric Straight Bit 31 Type, 32 Type series.

Products like this...

Part Number
31-1-UT120
31-2-HT110
31-2-HT120
31-3-HT120
31-3-ST120
31-3-UT120
Part NumberMinimum order quantityVolume DiscountDays to ShipJIS Specification Shank Size W
(mm)
Material Link Size L
(mm)
Link Size H
(mm)
Applicable Parting Tools Preferred Hand Tip Size A Tip Size B Tip Size C
1 Piece(s) 16 Day(s) or more 31 Type Asymmetric Cutting Edge Bit (Right)13UT1201001301-1Right-hand1393
10 Piece(s) 16 Day(s) or more 31 Type Asymmetric Cutting Edge Bit (Right)16HT1101201601-2Right-hand16114
10 Piece(s) 16 Day(s) or more 31 Type Asymmetric Cutting Edge Bit (Right)16HT1201201601-2Right-hand16114
10 Piece(s) 16 Day(s) or more 31 Type Asymmetric Cutting Edge Bit (Right)19HT1201401901-3Right-hand19135
10 Piece(s) 16 Day(s) or more 31 Type Asymmetric Cutting Edge Bit (Right)19ST1201401901-3Right-hand19135
10 Piece(s) 16 Day(s) or more 31 Type Asymmetric Cutting Edge Bit (Right)19UT1201401901-3Right-hand19135

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)