(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

JIS Standard Angled Bit 41 Type, 42 Type (Part Numbers)

JIS Standard Angled Bit 41 Type, 42 Type

[HICUT]JIS standard type, HT110, bent turning tool bit, 41 type (right-handed) / 42 type (left-handed).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

41-2-UT120

Part Number
41-2-UT120
Part NumberMinimum order quantityVolume DiscountDays to ShipJIS Specification Shank Size W
(mm)
Material Link Size L
(mm)
Link Size H
(mm)
Applicable Parting Tools Preferred Hand Tip Size A Tip Size B Tip Size C
1 Piece(s) 16 Day(s) or more Type 41 twin tool (Right)16UT1201201602-2Right-hand16114

Loading...

  1. 1
 

Basic Information

Product ​​Type Carbide bytes Tip Size r 0.5 Pieces 1

Please check the type/dimensions/specifications of the part 41-2-UT120 in the JIS Standard Angled Bit 41 Type, 42 Type series.

Products like this...

Part Number
41-2-HT110
41-2-HT120
41-2-ST120
41-3-HT110
41-3-HT120
41-3-ST110
Part NumberMinimum order quantityVolume DiscountDays to ShipJIS Specification Shank Size W
(mm)
Material Link Size L
(mm)
Link Size H
(mm)
Applicable Parting Tools Preferred Hand Tip Size A Tip Size B Tip Size C
1 Piece(s) 12 Day(s) or more Type 41 twin tool (Right)16HT1101201602-2Right-hand16114
1 Piece(s) 12 Day(s) or more Type 41 twin tool (Right)16HT1201201602-2Right-hand16114
1 Piece(s) 16 Day(s) or more Type 41 twin tool (Right)16ST1201201602-2Right-hand16114
1 Piece(s) 16 Day(s) or more Type 41 twin tool (Right)19HT1101401902-3Right-hand19135
1 Piece(s) 12 Day(s) or more Type 41 twin tool (Right)19HT1201401902-3Right-hand19135
1 Piece(s) 12 Day(s) or more Type 41 twin tool (Right)19ST1101401902-3Right-hand19135

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)