(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

JIS Standard Hole Cutting Bit 43 Type (Part Numbers)

JIS Standard Hole Cutting Bit 43 Type

[HICUT]JIS standard type, HT110, parting-off tool bit, 43 type.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

43-0-HT120

Part Number
43-0-HT120
Part NumberMinimum order quantityVolume DiscountDays to ShipShank Size W
(mm)
Material Link Size L
(mm)
Link Size H
(mm)
Applicable Parting Tools Link Size E Tip Size A Tip Size B Tip Size C
1 Piece(s) 12 Day(s) or more 10HT120801008-110383

Loading...

  1. 1
 

Basic Information

JIS Specification Type 43 punching tool (Right) Product ​​Type Carbide bytes Preferred Hand Right-hand
Pieces 1

Please check the type/dimensions/specifications of the part 43-0-HT120 in the JIS Standard Hole Cutting Bit 43 Type series.

Products like this...

Part Number
43-0-UT120
43-1-HT110
43-1-HT120
43-1-ST120
43-2-HT120
43-2-ST110
Part NumberMinimum order quantityVolume DiscountDays to ShipShank Size W
(mm)
Material Link Size L
(mm)
Link Size H
(mm)
Applicable Parting Tools Link Size E Tip Size A Tip Size B Tip Size C
1 Piece(s) 12 Day(s) or more 10UT120801008-110383
1 Piece(s) 14 Day(s) or more 10HT1101001608-114383
10 Piece(s) 16 Day(s) or more 10HT1201001608-114383
1 Piece(s) 16 Day(s) or more 10ST1201001608-114383
1 Piece(s) 16 Day(s) or more 13HT1201201908-117383
1 Piece(s) 12 Day(s) or more 13ST1101201908-117383

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)