(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

JIS Standard Hole Boring Bit 11 Type (Old JIS Type) (Part Numbers)

JIS Standard Hole Boring Bit 11 Type (Old JIS Type)

[HICUT]JIS standard type, HT110, drilling tool bit, 11 type (former JIS type).
Right-handed.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

11-1-ST120

Part Number
11-1-ST120
Part NumberMinimum order quantityVolume DiscountDays to ShipShank Size W
(mm)
Material Link Size L
(mm)
Link Size H
(mm)
Applicable Parting Tools Link Size D Tip Size A Tip Size B Tip Size C Tip Size r
1 Piece(s) 16 Day(s) or more 13ST1201601306-050101032

Loading...

  1. 1
 

Basic Information

JIS Specification Type 11 Boring Tool (Right) Product ​​Type Carbide bytes Preferred Hand Right-hand
Pieces 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)