(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Simple Power Meter (Part Numbers)

Simple Power Meter

[Features]
· A handy product that allows you to measure the hourly usage cost of electricity, total electricity cost, current electrical power, total electrical power, and CO2 discharge amounts.
· The display can be easily switched by pushing the button once.
· Helpful for saving and improving on electricity bills, as well as playing a part in improving the global environment by reducing CO2 emissions.
· Flame-retardant resin is employed, taking safety into consideration.
· JET PSE mark certified product.
[Applications]
· Useful for checking the running costs of home appliances (energy saving).

  • STOCK

Part Number

Configured Part Number is shown.

TKD-01

Features

●Measurement types of the product are as follows: electricity usage, electricity charge per hour, total electricity charge, instantaneous power, total electric energy, and CO2 emission.
●Can also switch display easily with one-push of button.
●Reference

Specification

●SPQ(piece):10
●L x W x T: 69 x 60 x 33.5mm 
●Rated Voltage: AC100V, 50/60Hz
●Capacity: 15A or less(1500W or less)

Warning

●Cannot be use for oil heater, IH heaters, air conditioner, cooler etc.
Part Number
TKD-01
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Power meter Calibration Not Applicable Drip-proof and Waterproof function NA
Dimension (width)(mm) 60 Dimension (vertical)(mm) 69 Thickness(mm) 33.5
Trusco Code 402-7094 Mass(g) 90 Rated Voltage AC100V、50/60Hz
Capacity 15 A or less (1,500 W or less)

Please check the type/dimensions/specifications of the part TKD-01 in the Simple Power Meter series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)